Attributes | RACV22-24SW |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 22.0 |
Isolation | Isolated |
Vin (V) | 176.0 - 264.0 |
Main Vout (V) | 24 |
Nr. of Outputs | Single |
Isolation (kV) | 3.2 |
Mounting Type | Chassis mounting |
Package Style | Encapsulated (IP65) |
Length (mm) | 294.0 |
Width (mm) | 76.0 |
Height (mm) | 40.0 |
Certifications | CB, CE, EN 61347-1, ENEC |
MIN Operating Temp (°C) | -30.0 |
MAX Operating Temp (°C) | 50.0 |
Protections | OCP, OTP, SCP |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Cardboard Box |
Operating Modes | CV |
Warranty | 4 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RACV22-24SW.pdf | Datasheet | |
RACV22-24SW_Installationsanweisung.pdf | Installation | Sep 13, 2024 |
RACV22-24SW.STEP | 2D/3D | Sep 12, 2024 |