The ultra-compact versatile, industrial + household + medical grade AC/DC converter series RACM40-K and RACM40-K/OFdelivers 40 watts of output power from -40°C to +65°C with natural air convection only, and up to +85°C with derating or forced air cooling. With a clear focus on extended thermal performance for systems where space is limited, these 1.6“ x 3“ compact open card units and 1.8“x3.2“ encapsulated modules are designed to gain highest overall efficiency levels over the full output load range from universal AC inputs. The RACM40-K and RACM40-K/OF have ANSI/ AAMI/IEC 60601-1 medical safety and EN 60601-1-2 medical EMC certifications and offers 4kVac/1 min isolation, 2MOPP, and is designed to meet B and BF requirements. It is additionally certified to IEC/ EN 62368-1 (CB Report) and IEC61558-1/-2-16 for industrial applications and IEC/EN 60335-1 for household appliances. The robust built-in class B EMC filter has sufficient margin to allow either Class II or Class I PELV with grounded output installations. A range of mechanical fixing options makes the RACM40-K suitable for many different mounting conditions: the standard chassis-mount part mates with Molex connectors, and the open card /PCB mountable option permits direct installation in printed circuit boards without the need for additional standoffs. Additionally, a 2“ x 3“ footprint for backward-compatibility retrofit for legacy designs is available on request.
The mechanically rugged construction of the fully potted encapsulated RACM40-K module with 1,6mm pins and additional threaded inserts gives the series enhanced stability against shock and vibrations.
| Attributes | RACM40-05SK/OF-CTN |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Power (W) | 30 |
| Isolation | Isolated |
| Vin (V) | 80 - 264 |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 6000 |
| Isolation (kV) | 4 |
| Mounting Type | Connector |
| Package Style | Open Frame 1.6"x3" |
| Length (mm) | 78.3 |
| Width (mm) | 40.6 |
| Height (mm) | 25.5 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 61010-1, EN 62368-1, UL 60601-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 60 |
| Protections | OCP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RACM40-K_OF.pdf | Datasheet | |
| RACM40-K_OF_installation_guide.pdf | Installation | Jun 25, 2020 |
| Title | Type | Date |
|---|---|---|
| Compact AC/DCs feature 40W to 1200W rating | Landingpage | |
| Powering Medical Homecare Equipment | Blog Article | Apr 22, 2022 |
| Protection from Transient Voltages | Blog Article | Nov 26, 2021 |
| Overvoltage Categories in Power Supply Systems | Blog Article | May 21, 2021 |
| Tiny AC/DCs boast Medical Certification | Official Press Release | Nov 4, 2020 |
| Medical-Grade AC/DC Converters - RACM Series | Podcast | Apr 3, 2020 |