RACM15E-K, the cost-effective chameleons among AC/DC power supply series, adheres to different connection and mounting criteria such as open card placement for connection via
pre-assembled harness, or IP20-protected enclosures with push-in terminals for direct fixation to mounting plates, as well as for snapping onto DIN rails with 1.5U slotsize. CV/CC regulated output voltages from 3.3 to 30Vdc with overcurrent limited power of 15 Watt are provided under still air convection at -40° to 50°C ambient temperature. International certifications to medical; household; industrial and safety transformer standards ensure simplified integration into applications for use up to 5000m altitude or 3000m at OVC III overvoltage rating requirements.
All models meet EN55032 Class “B” EMI guidelines in floating load configurations.
Attributes | RACM15E-15SK/PMAD-CTN |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 15 |
Isolation | Isolated |
Vin (V) | 80 - 275 |
Main Vout (V) | 15 |
Nr. of Outputs | Single |
Iout 1 (mA) | 1000 |
Isolation (kV) | 4.2 |
Mounting Type | Push-in Terminal |
Package Style | DIN-Rail |
Length (mm) | 83 |
Width (mm) | 26.4 |
Height (mm) | 29.5 |
Certifications | CB, CE, EN 55032, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 50 |
Protections | OLP, OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Cardboard Box |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RACM15E-K.pdf | Datasheet | |
RACM15E-K_PMAD_installation_guide.pdf | Installation | Feb 5, 2024 |
RACM15E_K_PMAD.stp | 2D/3D | Jan 17, 2024 |
Title | Type | Date |
---|---|---|
RACM15E-K 15W AC/DCs have Open Frame and DIN rail Options | Official Press Release | May 15, 2024 |