The RACM1200-V series is setting a new benchmark for compactness in the class of AC power supplies for reliable fan-less operation supporting long term system availability. A special baseplate cooled design supports heat transfer to allow up to 1000W continuous output power. Up to 1200 Watt output power is available for up to 10 seconds and in boost mode operation or for extended time with sufficient system airflow through the unit. A wide output voltage adjustment range and a combination of constant current limitation and hiccup mode settings makes the product multipurpose. The various analogue control and monitoring functions are accessible via connector. Optional firmware settings available on project base. The RACM1200-V Series can be limited to inherently fail-safe settings on request, using smart, controlled, fault-limiting functions. Only the /PMB Variant supports default settings ex factory to be adjusted, and warning signals to be adopted. An adjustable 12V system FAN output and a 1.5kVAC isolated auxiliary stand by output of 5VSB/1A are available to power the application’s housekeeping functions. Peak efficiency reaches up to 95% and in standby mode, the unit is compliant to ecodesign requirements. The product holds worldwide safety files to medical, industrial and ITE standards along with electromagnetic compatibility compliance with class A immunity and class B emissions. Spring stainless steel mounting brackets are available separately for a perfect fixation when mounting over the top of the base plate is preferred. All these features make the product one of the easiest to integrate modular power solutions in the industry.
Attributes | RACM1200-36SAV/ENC |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 1200 |
Isolation | Isolated |
Vin (V) | 80 - 264 |
Main Vout (V) | 30 to 36 |
Nr. of Outputs | Single |
Iout 1 (mA) | 40000 |
Isolation (kV) | 4 |
Mounting Type | Connector |
Package Style | Enclosed 9"x3.8" |
Length (mm) | 228 |
Width (mm) | 96.2 |
Height (mm) | 40 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 80 |
Protections | OCP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | 30-36 |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Single Box |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RACM1200-V.pdf | Datasheet | |
RACM1200-V_PMB_Mastercommands.pdf | Mar 15, 2022 | |
RACM1200-V_installation_guide.pdf | Installation | Feb 7, 2022 |
RACM1200-SAV_ENC.STEP | 2D/3D | Mar 4, 2021 |
|
||
Title | Type | Date |
---|---|---|
Compact AC/DCs feature 40W to 1200W rating | Landingpage | |
PMBus | Links | |
Power supply design requirements for wireless charging applications | Blog Article | May 3, 2024 |
Powering Edge AI nodes: The Impact of Edge AI on Power System Design | Blog Article | Apr 19, 2024 |
Modular Industrial Robot / Power Supply System For Robot | Case Study | Dec 22, 2022 |
Portable UAV Charger / Drone Battery Charger / Drone Charging Station | Case Study | Dec 22, 2022 |
RF Surgical System / Silent Surgery | Case Study | Dec 22, 2022 |
Off-the-shelf Power Supplies Simplify System Design | Blog Article | Jul 1, 2022 |
RECOM PMBus CLI | Landingpage | Apr 20, 2022 |
Why a power supply with data bus? | Blog Article | Nov 12, 2021 |
Title | Type | Date |
---|---|---|
RACM1200-V AC/DC Power Supply | Video | |
RECOM Power RACM1200 V Series 1200W ACDC Fanless Converter | AAC Digital Datasheets with Sager | Youtube Video | Jun 2, 2021 |
RACM1200-V Series AC/DC Converters | Datasheet Preview | Video | May 8, 2021 |
1000 WATT AC/DC POWER WITHOUT FAN | Youtube Video | Mar 30, 2021 |
Title | Type | Description | Date |
---|---|---|---|
RAC-MB1 | Related Products | Accessory |
Part Number | Description | |||
---|---|---|---|---|
1 |
RAC-MB1
| Mounting bracket for RECOM AC/DC-Converters |