RAC20NE-K open frame or encapsulated solder mount built in AC/DC power supplies are optimized for the needs of new energy related applications. Compact shape; increased ambient temperatures, high immunity levels against transients, adopted insulation barriers, EMC interference freedom with secondary ground or earth coupling and low power loss in full load operation as well as in standby and sleep mode.
For the supply of universal input voltages of 100 to 277VAC optional up to 400VAC (“/400”), the modules hold worldwide industrial, household and safety transformer standard certifications as LPS limited power source for operating altitudes of up to 5000 m or 3000 m approved to OVC III with full load rating up to 85°C (option “/HT”). High effective power density and industry standard P12 pinning on a 1”x2” footprint and 1.5”x2” for “/HT and /400” fits in space critical applications.
For even higher input voltage range requirements of up to 528VAC the series RAC15-K/480 with the same pinning and footprint may be of interest.
Attributes | RAC20NE-12SK/277/CC |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 20 |
Isolation | Isolated |
Vin (V) | 85 - 305 |
Main Vout (V) | 12 |
Nr. of Outputs | Single |
Iout 1 (mA) | 1667 |
Isolation (kV) | 4.2 |
Mounting Type | THT |
Package Style | Encapsulated 2"x1" |
Length (mm) | 52.5 |
Width (mm) | 27.4 |
Height (mm) | 23 |
Certifications | CB, CE, EN 55032, EN 60335-1, EN 61347-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 55 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC20NE-K_277.pdf | Datasheet | |
RAC20NE-K_277.stp | 2D/3D | Oct 31, 2024 |
Title | Type | Date |
---|---|---|
Versatile AC/DC Power Supplies Deliver 20W in Small Form Factor | Official Press Release | Feb 12, 2025 |
Part Number | Description | |||
---|---|---|---|---|
1 |
![]() |
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |