The RAC20-N series is a universal-input, board-mounting AC/DC module that delivers 20W in a compact 2” x 1” footprint. The converter is pin-compatible with the RAC05-SC, RAC10-SC and
RAC20-SB models, offering a simple power upgrade or a cost-down option without requiring any PCB changes.
| Attributes | RAC20-12SN |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Power (W) | 20 |
| Isolation | Isolated |
| Vin (V) | 90 - 264 |
| Main Vout (V) | 12 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 1660 |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | Standard |
| Length (mm) | 52.5 |
| Width (mm) | 27.5 |
| Height (mm) | 23.5 |
| Certifications | CE, EN 55024, EN 55032, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -25 |
| MAX Operating Temp (°C) | 35 |
| Protections | OLP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC20-N.pdf | Datasheet | |
| RAC20-N.step | 2D/3D | Jul 24, 2019 |