The RAC10-K/277 series are highly efficient PCB-Mount power conversion modules with ultra-low energy losses even in light load conditions. Built for worldwide usage, the AC/DC units cover an enhanced mains input range of 85VAC up to 305VAC and come with international safety certifications for both industrial and household standards. These AC/DC modules offer fully protected single or dual outputs as well as EMC Class B compliance without the need of any external components. The 140% peak power capability makes the RAC10-K/277 series suitable for inductive, high start-up current or nonlinear loads. With a full load temperature range of -40°C to +65°C, they are ideal for always-on and standby mode operations in process automation, IoT and smart building applications.
Attributes | RAC10-15SK/277 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 10.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 305.0 |
Main Vout (V) | 15 |
Nr. of Outputs | Single |
Iout 1 (mA) | 670.0 |
Isolation (kV) | 4.0 |
Mounting Type | THT |
Package Style | 2"x1" |
Length (mm) | 52.5 |
Width (mm) | 27.4 |
Height (mm) | 23.0 |
Certifications | CB, CE, EN 60335-1, EN 60950-1, EN 62368-1, IEC 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 65.0 |
Protections | OLP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC10-K_277.pdf | Datasheet | |
RAC10-SK_277.step | 2D/3D | Jul 23, 2019 |
Title | Type | Date |
---|---|---|
| Jul 17, 2019 | |
| Blog Article | May 29, 2019 |
| Nov 15, 2018 |
Title | Type | Date |
---|---|---|
| Video | |
| Video | Jun 15, 2021 |
| Youtube Video | Nov 7, 2018 |
| Youtube Video | Jan 24, 2018 |
| Youtube Video | Jan 27, 2016 |
Part Number | Description | |||
---|---|---|---|---|
1 |
![]() |
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |