The RAC04 series is an ultra-compact universal input AC/DC power module for PCB mounting. It features ultralow no-load power consumption, short circuit, overload and output overvoltage protection as well as a built-in EMC Class B filter. A high input voltage version (suffix /277) is also available for input voltages of up to 305VAC or 430VDC.
| Attributes | RAC04-24SA/277 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 4 |
| Isolation | Isolated |
| Vin (V) | 90 - 305 |
| Main Vout (V) | 24 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 167 |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | Standard |
| Length (mm) | 36.7 |
| Width (mm) | 27.2 |
| Height (mm) | 17.1 |
| Certifications | CE, UL 60950-1 |
| Protections | SCP |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Cardboard Box |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC04-A.pdf | Datasheet | |
| RAC04-SA_277.step | 2D/3D | Jul 23, 2019 |