The RAC04-C/230 series are fully certified single and dual regulated AC/DC converters in an encapsulated PCB-mount package style with 3.75kVAC isolation and very low standby power
consumption. The converters have SC protected single as well as dual outputs and meet EN55032 class B without any external components. Uses include board-level power supplies, home automation, instrumentation systems and standby applications.
Attributes | RAC04-05DC/230 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 4 |
Isolation | Isolated |
Vin (V) | 80 - 264 |
Main Vout (V) | ± 5 |
Nr. of Outputs | Dual |
Iout 1 (mA) | 400 |
Iout 2 (mA) | -400 |
Isolation (kV) | 3.75 |
Mounting Type | THT |
Package Style | Standard |
Length (mm) | 36.7 |
Width (mm) | 27.2 |
Height (mm) | 17.1 |
Certifications | CB, CE, EN 55022, EN 55024, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 65 |
Protections | SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC04-C_230.pdf | Datasheet | |
RAC04-S_DC_230.step | 2D/3D | Jul 23, 2019 |