The compact 3 Watt AC/DC power supplies in two mechanical variants boast an optimized design for THT waive soldering or as RAC03-K/SMT tailored for JEDEC-reflow solder processes. With a mere 1in² footprint, these units facilitate automated production, ensuring a shock and vibration-resistant PCBA. The fully integrated modules eliminate the need for external components in floating load configurations, providing safety-rated performance at altitudes up to 6000m and supporting Ecodesign Lot 6 standby mode operation. Operating seamlessly in temperatures ranging from -40 to +80°C, and offering a continuous 3-Watt output power from -25 to +60°C, these power supplies are engineered for reliability. Compliant with international standards, including EN/IEC/UL62368, EN60335, and IEC61558, they are an ideal solution for a diverse range of applications from IoT to industrial automation, driving sensors, household and monitoring devices, as well as housekeeping auxiliary power supplies, these power units are well-suited for domestic use.
| Attributes | RAC03-05SK/SMT-R |
|---|---|
| Product Category | AC/DC |
| Power (W) | 3 |
| Isolation | Isolated |
| Vin (V) | 85 - 265 |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 600 |
| Isolation (kV) | 4.2 |
| Mounting Type | SMD |
| Package Style | 1"x1" |
| Length (mm) | 27.7 |
| Width (mm) | 23.7 |
| Height (mm) | 19 |
| Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -25 |
| MAX Operating Temp (°C) | 50 |
| Protections | OCP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Tape Width (mm) | 56 |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC03-K_SMT.pdf | Datasheet | |
| RAC03-SK_SMT.STEP | 2D/3D | Mar 3, 2023 |
| Title | Type | Date |
|---|---|---|
| New Standards set in Powering IoT | Blog Article | Mar 23, 2020 |
| New Standards set in Powering IoT | Blog Article | Mar 23, 2020 |
| AC/DC with 1in² footprint provides 3W | Official Press Release | Sep 12, 2019 |
| Title | Type | Date |
|---|---|---|
| RECOM RACxx K Series | Youtube Video | Oct 25, 2022 |
| RACxx-K Series of AC/DC Converters | Video | Oct 10, 2022 |
| Cost-effective, high-quality 3W-20W AC/DC Converters | Datasheet Preview | Video | Jun 15, 2021 |
| RECOM RAC03-K Series | Digi-Key | Video | Feb 24, 2020 |
| RECOM RAC03-K Series | Mouser | Youtube Video | Nov 30, 2019 |