The RAC03-GA series are low cost AC/DC power supplies, ideal for PCB mounted, compact, board level industrial applications. They feature universal AC input voltage range, regulated and short-circuit -proof isolated DC outputs, low standby power consumption and -40°C to +85°C operating temperature range. The RAC03-GA have a built-in Class A / FCC Part 15 EMC filter, are certified to IEC/EN/UL60950-1 and EN60335 and are certified to IEC/EN/UL62368 and EN61558 safety standards and come with a three year warranty.
Attributes | RAC03-05SGA |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 3 |
Isolation | Isolated |
Vin (V) | 85 - 305 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 600 |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | Standard |
Length (mm) | 37 |
Width (mm) | 24 |
Height (mm) | 15 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 70 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC03-GA.pdf | Datasheet | |
RAC03-GA.step | 2D/3D | Jul 23, 2019 |
Title | Type | Date |
---|---|---|
Power Supplies for a Smarter World | Jul 17, 2019 | |
Board Mount AC-DC Converter Design Challenges | Blog Article | May 29, 2019 |
EMC Focus – Power Supplies | Blog Article | Mar 20, 2019 |
Miniature Power Supplies for Smart Homes & Smart Offices | Nov 15, 2018 | |
Output Voltage Extension for 3W and 4W Smart Home and IoT AC/DC Converters | Official Press Release | Feb 5, 2018 |
Title | Type | Date |
---|---|---|
RAC: Low Cost Miniature AC/DC Power Supplies | Youtube Video | Nov 7, 2018 |
RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |
Part Number | Description | |||
---|---|---|---|---|
1 |
![]() |
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |