High slew rate GaN transistor drivers require an isolated 6V supply with high isolation voltage and low isolation capacitance. The RxxP06S series have been specially designed to fulfill this demanding requirement with 6400VDC/sec isolation and <10pF isolation capacitance. The internal transformer uses a pot-core to physically separate the input and output windings, yet the converter still fits into an industry standard SIP7 case. Input voltage options of 5, 12, 15 or 24V are available and the RxxP06S series is safety certified to the latest UL/IEC62368 standard.
| Attributes | R05P06S |
|---|---|
| Product Category | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Vin (V) | 5 |
| Main Vout (V) | 6 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 167 |
| Isolation (kV) | 6.4 |
| Mounting Type | THT |
| Package Style | SIP7 |
| Length (mm) | 19.5 |
| Width (mm) | 9.8 |
| Height (mm) | 12.5 |
| Certifications | CB, EN 55022, EN 60601-1, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 90 |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Unregulated |
| Title | Type | Date |
|---|---|---|
| RxxP06.pdf | Datasheet | |
| RxxP06S.step | 2D/3D | Jul 26, 2019 |
| Title | Type | Date |
|---|---|---|
| AI Data Center Power Systems: How 800VDC, SiC and GaN Are Changing Power Architecture | Blog Article | Nov 6, 2026 |
| Emerging Trends in Wide Bandgap Gate Drivers | Blog Article | Jul 12, 2024 |
| Gate Driver Power Supply Challenges for SiC & GaN Wide-Bandgap Devices | Blog Article | Jun 14, 2024 |
| Isolated 1W and 2W Converters meet the needs of many Applications | Blog Article | Jun 2, 2023 |
| High-Isolation DC/DC Converters for Renewable Energy Applications | Blog Article | Dec 2, 2022 |
| How electronics has been changing motoring | Blog Article | Jul 10, 2019 |
| Worried about gate driver insulation? Apply the 'BIER' test | Blog Article | Mar 4, 2019 |
| High Isolation DC/DC Converters for Gate Drivers | Nov 15, 2018 | |
| DC/DC Converters for GaN Gate Drivers | Whitepaper | Mar 30, 2018 |