The R-REF02-78S generates 3.3V from a single AA battery and can directly be used in any application. The reference design contains an AA battery holder and an R-78S3.3-0.1 boost converter. Two jumper headers J1 and J2 ensure connectivity to the output voltage and the CTRL pin of the R-78S converter. The jumper header pins are standard 0.100" (2.54mm) pitch for which there are several mating connectors available. Two 3.5mm mounting holes are provided to allow snap-in or screw mounting. An enable pin puts the R-78S into sleep-mode where it draws only 7uA from the battery.
| Attributes | R-REF02-78S |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 0.33 |
| Vin (V) | 0.65 - 3.15 |
| Main Vout (V) | 3.3 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 100 |
| Package Style | Open Frame |
| Length (mm) | 75 |
| Width (mm) | 25 |
| Height (mm) | 17.5 |
| Current (A) | 0.1 |
| Control Pin Function | Enabled |
| Packaging Type | Airbag |
| Title | Type | Date |
|---|---|---|
| R-REF02-78S.pdf | Datasheet | |
| recom-gerber-files-r-ref02-78s.zip | Gerber File | Feb 18, 2019 |
| Title | Type | Date |
|---|---|---|
| Power Supplies for a Smarter World | Jul 17, 2019 | |
| R-78S Evaluation Board extends Battery Lifetime in IoT Applications | Official Press Release | Jan 22, 2018 |
| Title | Type | Date |
|---|---|---|
| RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
R-78S3.3-0.1
| 0.1A DC/DC-Converter 'INNOLINE' SIP4 reg |