The New K’s: RECOM’s R-78K and RSK

Podcast R-78K series and RSK
The R-78K is a new riff on the R-78 series and a pin for pin replacement of LM78 linear regulators. The RSK is an isolated 2W DC/DC regulated converter with a 5V output in an encapsulated SIP8 package. Listen to learn more about these power supplies because at RECOM, we power your products!

Applications
  Series
1 DC/DC, Single Output, THT R-78K-0.5 Series
Focus
  • Efficiency up to 96%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators
2 DC/DC, Single Output, THT R-78K-1.0 Series
Focus
  • Efficiency up to 95%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators
3 DC/DC, Single Output, THT R-78K-2.0 Series
Focus
  • Efficiency up to 96%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators
4 DC/DC, 2.0 W, Single Output, THT RSK-RUW Series
Focus New
  • 8:1 wide input voltage range
  • SIP8 package
  • Continuous short circuit protection
  • No minimum load required