RPX-4.0 Series

Podcast about the RECOM RPX-4.0 series
Learn about our highly efficient 4A DC/DC converter in a 5mm x 5mm x 4.1mm thermally enhanced QFN package. This buck converter features an on-off control, power good signal and soft start. Its has the integrated inductor for low EMI and is great for IIoT, industrial automation and portable device applications.



Podcast Transcript

Jeff: Welcome to RECOM's Powerful Podcast, where we discuss new topics and products. I'm Jeff Deutschman, your product moderator. From a quarter watt up to 1,000 watts, whether the power is required for an industrial setting, a new IoT gadget, or a high-end medical-grade device, RECOM has you covered.
On this episode, we will be discussing one of our 3DPP power supplies, the new RPX-4.0. Peter, what should the people know about this one?


Peter: Well, Jeff, right off the bat, they might recognize RPX from our portfolio or from a previous podcast. This is a higher power model that supports a 4A output.

Jeff: That's right. And could you remind us what the other power options are for these DC/DCs?

Peter: Of course. We also have a 1A, a 1.5A, 2.5A, and are even working on a 3A version.

Jeff: Good refresher. Fantastic. And what makes this a 3DPP power supply?

Peter: Yeah. So, as a reminder, 3DPP stands for 3D Power Packaging. It has to do with the advanced assembly techniques we use to minimize the package size and optimize thermal and EMI performance.

Jeff: All right. So, I'm guessing no 3D printer here. What is the advanced assembly technique used here?

Peter: This part uses flip chip technology. This eliminates the internal PCB by connecting the IC and other components directly onto a lead frame. Like I mentioned before, this really optimizes thermal performance.

Jeff: And a strong thermal performance is a good indicator for strong efficiency, correct?

Peter: Yeah, that's right. Efficiency is typically around 87% for this part, but this is really dependent on the loading conditions and voltages being used. If you take a look on the datasheet, you'll see many different loading options that achieve an efficiency well above 90%.

Jeff: Awesome. What kind of voltages can this part achieve?

Peter: Yeah, good question. Well, first off, let's mention that this is a single part number. The output voltage can be adjusted between 1V up to 7V. The input voltage range is 3.8V up to 36V.

Jeff: Well, having a single SKU is definitely helpful for procurement as well as bond management. How will the engineers know to adjust the voltage?

Peter: They'll just need to implement a couple resistors and an output cap. We have a pretty nice guide listed on the datasheet that shows what components are required to achieve various common output voltages.

Jeff: Excellent. And this is a buck solution, correct?

Peter: That's right, Jeff. The input voltage here must be higher than the output voltage. Vout must be 1V higher than Vin with an absolute minimum Vin of 3.8V.

Jeff: Definitely good to know. In addition to the adjustable output, are there any nice features or functions this part comes with?

Peter: Yeah, you betcha. There is an on-off control pin and a power good pin, which indicates whether the output voltage is operating within the correct range. In addition to that, this part is also equipped with short circuit and thermal protections.

Jeff: Very nice. Let's finish up talking about the size. What kind of footprint does this part have?

Peter So the RPX-4.0 has a 5 x 5.5mm footprint and a height of 4.1mm. The power supply is an over-molded QFN package.

Jeff: Excellent. And for those that might not know, what does QFN stand for?

Peter: This stands for quad flat no leads. Unlike some other parts, the electrical connections are not actually pins. Rather, they are flat pads. And quad denotes the type of pad layout the part has.

Jeff: As always, you are a total rock star. Peter, thanks so much. Well, that wraps it up for this episode of RECOM's Powerful Podcast. Be sure to listen next time when we delve into the pros of another RECOM topic. As always, please contact your regional sales manager for any samples or pricing. Our application engineers are always happy to assist you with any technical questions or requests. You can email them at techsupportamericas@recom-power.com. Until then, have a great day and always remember, RECOM powers your products!
Applications
  Series
1 RECOM | RPX-4.0 Series | DC/DC, SMD (pinless), 20W, Single Output
Focus
  • Buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 4A output current
  • Programmable output voltage: 1 to 7V
  • Ultra-high power density: 5.0 x 5.5mm QFN footprint