Medical System Designers Overcome Redundancy and Size Limits with RECOM

Respirator
Life-support system designers needed compact, reliable power with AC/DC and battery backup. RECOM’s medically approved converters provided full redundancy.

Figure is climbing the next step Challenge
  • Highest redundancy by offering AC and DC input and battery backup
  • System still needs to be small and light

Dartboard with arrow in the center Solution
  • Comprehensive product range enabling complete solution
  • Small, medically approved AC/DC and DC/DC converters

Hand pointing with index finger Application
Highest level of redundancy was achieved by:
  • Multiple inputs:
    • Worldwide AC mains, 100 – 240VAC
    • 12/24VDC from an external power supply or battery pack
  • Internal backup battery provides:
    • Charging from an AC or DC input
    • Eight-hour backup time and four-hour recharging time
  • Maximum power 160W: 50W used for the system and 110W for fast charging
  • DC/DC converters with medical approvals generate isolated voltages for patient-connected sensors

Get the whole Case Study now

Teaser

Respiration is one of the most critical processes used during an operation or in intensive care units. It must work under all circumstances and therefore have multiple redundancies. Powering these units should be possible from worldwide AC mains, external power supplies, batteries or an internal backup system. Read how RECOM helped a customer who was designing such a complex power solution.

Story

Respirators are critical systems in operating rooms and intensive care units. They precisely control invasive or non-invasive ventilation based on several measurement parameters such as air pressure, respiratory flow, oxygen saturation, pulse rate or spontaneously triggered breaths.

Any failure can have severe or even fatal consequences, so the highest level of redundancy is required. One potential failure mechanism is a power outage, which can be covered by an internal battery backup. This customer wanted the system to run up to eight hours on the internal battery backup. When the mains voltage comes back, the internal battery should be fully recharged in less than four hours. This means robust AC-input and DC-input power supplies are required as 60% - 70% of the total input power may go into battery charging. This configuration is also more resilient to intermittent power outages happening in areas with weaker infrastructure.

What if the mains voltage does not come back after eight hours? Exchanging an internal battery is stressful for the nurses and takes valuable time. The solution is to extend backup time by simply plugging in external battery packs. In the worst case, customers should be able to connect to any 12V or 24V batteries including those used in cars or trucks. What happens if no mains is available at all, or if the internal AC/DC power supply fails? Any external source providing a voltage in the range of 9 to 36V should be able to supply the respirator.

The customer’s first idea was a fully custom design, but RECOM was able to provide a unique and clever solution. An AC/DC power supply paired with a wide input DC/DC converter generates an internal 24V bus voltage from the various inputs. From this 24V bus, a battery management system charges the internal battery, which then backs up this 24V bus if no input source is available. Lower power isolated DC/DC converters can then generate the necessary voltages for various loads. As sensors are connected to the patient, the converters must meet 2MOPP (2 Means of Patient Protection) requirements (e.g. – 4kVAC/one minute, reinforced (double) insulation, 8mm creepage and clearances, as per IEC/EN 60601-1).

Another unique approach was used to generate isolated, 5V supply voltages for low-power sensors. From the internal 24V bus, a non-isolated, regulated 5W converter generates a stable 5V voltage. Isolated, but non-regulated, 1W converters then provide individual, galvanically separated voltages for each sensor.

Get the whole Case Study

Would you like to know how to proceed? What exactly is the solution to the problem described?

Applications