The RVSW013 is a dedicated controller for bidirectional converters, integrating a power MOSFET with an ultra-low on-resistance of 30mΩ. It supports two operating modes: PWM mode and synchronous rectification mode, in which the internal power MOSFET functions as a synchronous rectifier. An enable pin allows switching between these two modes, enabling seamless bidirectional energy conversion.
In PWM mode, RVSW013 offers optional voltage limiting protection, specifically designed for bidirectional converter applications. It operates in critical conduction mode (CRM) under heavy load conditions and features constant current compensation, which enhances output current regulation. Additionally, the device supports optocoupler-based secondary-side feedback (SSR control), allowing it to enter continuous conduction mode (CCM) during high load conditions, helping to reduce transformer size. Under light-load conditions, the switching frequency decreases with the load, improving efficiency at light load and reducing no-load power consumption.
In synchronous-rectification mode, the same internal power MOSFET used in PWM mode operates as the synchronous rectifier. The device supports both CCM and DCM, and is capable of self-powered operation by drawing energy from the drain of the power transistor. This eliminates the need for an auxiliary winding, simplifying both transformer design and the surrounding circuitry.
RVSW013 also includes an intelligent mode detection feature, allowing it to reliably distinguish between PWM mode and synchronous rectification mode. In standby mode, when both function are disabled via the EN pin, the device achieves zero power consumption. With its ultra-low operating voltage range, RVSW013 is ideal for use in bidirectional single-cell battery charging and discharging applications.
| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | |||
|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVPW011-RPE-021-RVSW013-2403-1
New
| 6 | 6 | 16 - 32 | 2.5 to 4 |
RVSW013
|
| Attributes | RVSW013-FJ-R |
|---|---|
| Product Category | IC |
| Vin (V) | 2.5 - 10 |
| Main Vout (V) | 2.5 to 10 |
| Output Voltage Range (V) | 2.5 - 10 |
| MAX Iout (mA) | 5900 |
| Mounting Type | SMD (pinless) |
| Package Style | QFN5x5 |
| Length (mm) | 5.1 |
| Width (mm) | 5.1 |
| Height (mm) | 0.8 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Protections | OCP, OTP |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Operating Modes | Current Mode |
| Warranty | 1 Year |
| Config | 1 Channel |
| Topology | Flyback Bidirectional |
| Number of Phases | 1 |
| MAX Duty Cycle (%) | 84 |
| Functional Features | Bidirectional Mode, Enable, Synchronous Rectification, Variable Switching Frequency |
| MIN Switching Frequency (kHz) | 1.4 |
| MAX Switching Frequency (kHz) | 360 |
| MIN Storage Temperature (°C) | -55 |
| MAX Storage Temperature (°C) | 150 |
| Title | Type | Date |
|---|---|---|
| RVSW013.pdf | Datasheet | |
| RVSW013.STEP | 2D/3D | Oct 13, 2025 |
| Title | Type | Date |
|---|---|---|
| Isolated DC/DC Power ICs and Discrete Power Supply Solutions for Distributed Power Architectures | Blog Article | Mar 13, 2026 |