The board-mount REM2 series complements the REM1 series by offering a 2W medical grade DC/DC converter in a compact SIP8 package. The REM2 features reinforced 5.2kVDC/1 minute isolation and 2MOPP/250VAC working voltage at 5000m. It offers single and dual outputs with up to 85% efficiency. The operating temperature range is -40°C up to +80°C without derating, and up to +95°C with 50% load. The converter is compliant to Class A/B EMC and 60601-1-2 (4th Ed.) medical EMC using a simple external LC filter. The REM2 is certified to CB, IEC/EN and ANSI/AAMI 60601 third edition medical safety standards and comes with a 5 year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
REM2-0505D
| 2.0 | Isolated | 5.0 | ± 5 | SIP8 |
| ||||||
2 |
![]() |
REM2-0505S
| 2.0 | Isolated | 5.0 | 5 | SIP8 |
| ||||||
3 |
![]() |
REM2-0509S
| 2.0 | Isolated | 5.0 | 9 | SIP8 |
| ||||||
4 |
![]() |
REM2-0512D
| 2.0 | Isolated | 5.0 | ± 12 | SIP8 |
| ||||||
5 |
![]() |
REM2-0512S
| 2.0 | Isolated | 5.0 | 12 | SIP8 |
| ||||||
6 |
![]() |
REM2-053.3D
| 2.0 | Isolated | 5.0 | ± 3.3 | SIP8 |
| ||||||
7 |
![]() |
REM2-053.3S
| 2.0 | Isolated | 5.0 | 3.3 | SIP8 |
| ||||||
8 |
![]() |
REM2-1205D
| 2.0 | Isolated | 12.0 | ± 5 | SIP8 |
| ||||||
9 |
![]() |
REM2-1205S
| 2.0 | Isolated | 12.0 | 5 | SIP8 |
| ||||||
10 |
![]() |
REM2-1209S
| 2.0 | Isolated | 12.0 | 9 | SIP8 |
| ||||||
11 |
![]() |
REM2-1212D
| 2.0 | Isolated | 12.0 | ± 12 | SIP8 |
| ||||||
12 |
![]() |
REM2-1212S
| 2.0 | Isolated | 12.0 | 12 | SIP8 |
| ||||||
13 |
![]() |
REM2-123.3S
| 2.0 | Isolated | 12.0 | 3.3 | SIP8 |
| ||||||
14 |
![]() |
REM2-1505D
| 2.0 | Isolated | 15.0 | ± 5 | SIP8 |
| ||||||
15 |
![]() |
REM2-1505S
| 2.0 | Isolated | 15.0 | 5 | SIP8 |
| ||||||
16 |
![]() |
REM2-1509S
| 2.0 | Isolated | 15.0 | 9 | SIP8 |
| ||||||
17 |
![]() |
REM2-1512D
| 2.0 | Isolated | 15.0 | ± 12 | SIP8 |
| ||||||
18 |
![]() |
REM2-1512S
| 2.0 | Isolated | 15.0 | 12 | SIP8 |
| ||||||
19 |
![]() |
REM2-153.3D
| 2.0 | Isolated | 15.0 | ± 3.3 | SIP8 |
| ||||||
20 |
![]() |
REM2-153.3S
| 2.0 | Isolated | 15.0 | 3.3 | SIP8 |
| ||||||
21 |
![]() |
REM2-2405D
| 2.0 | Isolated | 24.0 | ± 5 | SIP8 |
| ||||||
22 |
![]() |
REM2-2405S
| 2.0 | Isolated | 24.0 | 5 | SIP8 |
| ||||||
23 |
![]() |
REM2-2409S
| 2.0 | Isolated | 24.0 | 9 | SIP8 |
| ||||||
24 |
![]() |
REM2-2412D
| 2.0 | Isolated | 24.0 | ± 12 | SIP8 |
| ||||||
25 |
![]() |
REM2-2412S
| 2.0 | Isolated | 24.0 | 12 | SIP8 |
| ||||||
26 |
![]() |
REM2-243.3S
| 2.0 | Isolated | 24.0 | 3.3 | SIP8 |
| ||||||
27 |
![]() |
REM2-3.305D
| 2.0 | Isolated | 3.3 | ± 5 | SIP8 |
| ||||||
28 |
![]() |
REM2-3.305S
| 2.0 | Isolated | 3.3 | 5 | SIP8 |
| ||||||
29 |
![]() |
REM2-3.309S
| 2.0 | Isolated | 3.3 | 9 | SIP8 |
| ||||||
30 |
![]() |
REM2-3.312D
| 2.0 | Isolated | 3.3 | ± 12 | SIP8 |
| ||||||
31 |
![]() |
REM2-3.312S
| 2.0 | Isolated | 3.3 | 12 | SIP8 |
| ||||||
32 |
![]() |
REM2-3.33.3S
| 2.0 | Isolated | 3.3 | 3.3 | SIP8 |
|
Attributes | REM2 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2.0 |
Isolation | Isolated |
Isolation (kV) | 5.2 |
Mounting Type | THT |
Package Style | SIP8 |
Length (mm) | 23.0 |
Width (mm) | 8.0 |
Height (mm) | 12.2 |
Certifications | CB, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 80.0 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 5 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
REM2-0505D
| 2.0 | 5.0 | 5.0 | THT |
| ||
2 |
![]() |
REM2-0505S
| 2.0 | 5.0 | 5.0 | THT |
| ||
3 |
![]() |
REM2-0509S
| 2.0 | 9.0 | 5.0 | THT |
| ||
4 |
![]() |
REM2-0512D
| 2.0 | 12.0 | 5.0 | THT |
| ||
5 |
![]() |
REM2-0512S
| 2.0 | 12.0 | 5.0 | THT |
| ||
6 |
![]() |
REM2-053.3D
| 2.0 | 3.3 | 5.0 | THT |
| ||
7 |
![]() |
REM2-053.3S
| 2.0 | 3.3 | 5.0 | THT |
| ||
8 |
![]() |
REM2-1205D
| 2.0 | 5.0 | 12.0 | THT |
| ||
9 |
![]() |
REM2-1205S
| 2.0 | 5.0 | 12.0 | THT |
| ||
10 |
![]() |
REM2-1209S
| 2.0 | 9.0 | 12.0 | THT |
| ||
11 |
![]() |
REM2-1212D
| 2.0 | 12.0 | 12.0 | THT |
| ||
12 |
![]() |
REM2-1212S
| 2.0 | 12.0 | 12.0 | THT |
| ||
13 |
![]() |
REM2-123.3S
| 2.0 | 3.3 | 12.0 | THT |
| ||
14 |
![]() |
REM2-1505D
| 2.0 | 5.0 | 15.0 | THT |
| ||
15 |
![]() |
REM2-1505S
| 2.0 | 5.0 | 15.0 | THT |
| ||
16 |
![]() |
REM2-1509S
| 2.0 | 9.0 | 15.0 | THT |
| ||
17 |
![]() |
REM2-1512D
| 2.0 | 12.0 | 15.0 | THT |
| ||
18 |
![]() |
REM2-1512S
| 2.0 | 12.0 | 15.0 | THT |
| ||
19 |
![]() |
REM2-153.3D
| 2.0 | 3.3 | 15.0 | THT |
| ||
20 |
![]() |
REM2-153.3S
| 2.0 | 3.3 | 15.0 | THT |
| ||
21 |
![]() |
REM2-2405D
| 2.0 | 5.0 | 24.0 | THT |
| ||
22 |
![]() |
REM2-2405S
| 2.0 | 5.0 | 24.0 | THT |
| ||
23 |
![]() |
REM2-2409S
| 2.0 | 9.0 | 24.0 | THT |
| ||
24 |
![]() |
REM2-2412D
| 2.0 | 12.0 | 24.0 | THT |
| ||
25 |
![]() |
REM2-2412S
| 2.0 | 12.0 | 24.0 | THT |
| ||
26 |
![]() |
REM2-243.3S
| 2.0 | 3.3 | 24.0 | THT |
| ||
27 |
![]() |
REM2-3.305D
| 2.0 | 5.0 | 3.3 | THT |
| ||
28 |
![]() |
REM2-3.305S
| 2.0 | 5.0 | 3.3 | THT |
| ||
29 |
![]() |
REM2-3.309S
| 2.0 | 9.0 | 3.3 | THT |
| ||
30 |
![]() |
REM2-3.312D
| 2.0 | 12.0 | 3.3 | THT |
| ||
31 |
![]() |
REM2-3.312S
| 2.0 | 12.0 | 3.3 | THT |
| ||
32 |
![]() |
REM2-3.33.3S
| 2.0 | 3.3 | 3.3 | THT |
|
Title | Type | Date |
---|---|---|
REM2.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Aug 22, 2019 | |
| Blog Article | Jun 12, 2019 |
| Blog Article | May 15, 2019 |
| Apr 15, 2019 | |
| Official Press Release | Apr 15, 2019 |
Title | Type | Date |
---|---|---|
| Video | Jun 4, 2020 |
| Youtube Video | Nov 20, 2018 |