The R2SX is a low profile, open-frame 2W SMD isolated DC/DC converter with either 3kVDC/1 second isolation (/H version) or 1kVDC/1 second isolation options. There is no minimum load requirement and the efficiency stays high over a wide 20% to 100% load range. The operating temperature is from -40°C up to +75°C at full load, and up to +100°C with derating. The converters are fully certified to IEC/EN/UL62368-1 and are 10/10 RoHS-conform. A simple low cost LC filter is all that is needed for
Class B EMC compliance. The R2SX comes with a 3-year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R2SX-0505-R
Focus
| 2.0 | Isolated | 5.0 | 5 | Open Frame |
| ||||||
2 |
![]() |
R2SX-0505-Tray
Focus
| 2.0 | Isolated | 5.0 | 5 | Open Frame |
| ||||||
3 |
![]() |
R2SX-0505/H-R
Focus
| 2.0 | Isolated | 5.0 | 5 | Open Frame |
| ||||||
4 |
![]() |
R2SX-0505/H-Tray
Focus
| 2.0 | Isolated | 5.0 | 5 | Open Frame |
| ||||||
5 |
![]() |
R2SX-053.3-R
Focus
| 2.0 | Isolated | 5.0 | 3.3 | Open Frame |
| ||||||
6 |
![]() |
R2SX-053.3-Tray
Focus
| 2.0 | Isolated | 5.0 | 3.3 | Open Frame |
| ||||||
7 |
![]() |
R2SX-053.3/H-R
Focus
| 2.0 | Isolated | 5.0 | 3.3 | Open Frame |
| ||||||
8 |
![]() |
R2SX-053.3/H-Tray
Focus
| 2.0 | Isolated | 5.0 | 3.3 | Open Frame |
| ||||||
9 |
![]() |
R2SX-1205-R
Focus
| 2.0 | Isolated | 12.0 | 5 | Open Frame |
| ||||||
10 |
![]() |
R2SX-1205-Tray
Focus
| 2.0 | Isolated | 12.0 | 5 | Open Frame |
| ||||||
11 |
![]() |
R2SX-1205/H-R
Focus
| 2.0 | Isolated | 12.0 | 5 | Open Frame |
| ||||||
12 |
![]() |
R2SX-1205/H-Tray
Focus
| 2.0 | Isolated | 12.0 | 5 | Open Frame |
| ||||||
13 |
![]() |
R2SX-2405-R
Focus
| 2.0 | Isolated | 24.0 | 5 | Open Frame |
| ||||||
14 |
![]() |
R2SX-2405-Tray
Focus
| 2.0 | Isolated | 24.0 | 5 | Open Frame |
| ||||||
15 |
![]() |
R2SX-2405/H-R
Focus
| 2.0 | Isolated | 24.0 | 5 | Open Frame |
| ||||||
16 |
![]() |
R2SX-2405/H-Tray
Focus
| 2.0 | Isolated | 24.0 | 5 | Open Frame |
| ||||||
17 |
![]() |
R2SX-2415-R
Focus
| 2.0 | Isolated | 24.0 | 15 | Open Frame |
| ||||||
18 |
![]() |
R2SX-2415-Tray
Focus
| 2.0 | Isolated | 24.0 | 15 | Open Frame |
| ||||||
19 |
![]() |
R2SX-2415/H-R
Focus
| 2.0 | Isolated | 24.0 | 15 | Open Frame |
| ||||||
20 |
![]() |
R2SX-2415/H-Tray
Focus
| 2.0 | Isolated | 24.0 | 15 | Open Frame |
| ||||||
21 |
![]() |
R2SX-2424-R
Focus
| 2.0 | Isolated | 24.0 | 24 | Open Frame |
| ||||||
22 |
![]() |
R2SX-2424-Tray
Focus
| 2.0 | Isolated | 24.0 | 24 | Open Frame |
| ||||||
23 |
![]() |
R2SX-2424/H-R
Focus
| 2.0 | Isolated | 24.0 | 24 | Open Frame |
| ||||||
24 |
![]() |
R2SX-2424/H-Tray
Focus
| 2.0 | Isolated | 24.0 | 24 | Open Frame |
|
Attributes | R2SX |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2.0 |
Isolation | Isolated |
Nr. of Outputs | Single |
Mounting Type | SMD |
Package Style | Open Frame |
Length (mm) | 15.24 |
Width (mm) | 11.1 |
Height (mm) | 8.0 |
Certifications | CB, EN 55024, EN 55032, EN 62368-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 75.0 |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R2SX-0505-R
Focus
| 2.0 | 5.0 | 5.0 | SMD |
| ||
2 |
![]() |
R2SX-0505-Tray
Focus
| 2.0 | 5.0 | 5.0 | SMD |
| ||
3 |
![]() |
R2SX-0505/H-R
Focus
| 2.0 | 5.0 | 5.0 | SMD |
| ||
4 |
![]() |
R2SX-0505/H-Tray
Focus
| 2.0 | 5.0 | 5.0 | SMD |
| ||
5 |
![]() |
R2SX-053.3-R
Focus
| 2.0 | 3.3 | 5.0 | SMD |
| ||
6 |
![]() |
R2SX-053.3-Tray
Focus
| 2.0 | 3.3 | 5.0 | SMD |
| ||
7 |
![]() |
R2SX-053.3/H-R
Focus
| 2.0 | 3.3 | 5.0 | SMD |
| ||
8 |
![]() |
R2SX-053.3/H-Tray
Focus
| 2.0 | 3.3 | 5.0 | SMD |
| ||
9 |
![]() |
R2SX-1205-R
Focus
| 2.0 | 5.0 | 12.0 | SMD |
| ||
10 |
![]() |
R2SX-1205-Tray
Focus
| 2.0 | 5.0 | 12.0 | SMD |
| ||
11 |
![]() |
R2SX-1205/H-R
Focus
| 2.0 | 5.0 | 12.0 | SMD |
| ||
12 |
![]() |
R2SX-1205/H-Tray
Focus
| 2.0 | 5.0 | 12.0 | SMD |
| ||
13 |
![]() |
R2SX-2405-R
Focus
| 2.0 | 5.0 | 24.0 | SMD |
| ||
14 |
![]() |
R2SX-2405-Tray
Focus
| 2.0 | 5.0 | 24.0 | SMD |
| ||
15 |
![]() |
R2SX-2405/H-R
Focus
| 2.0 | 5.0 | 24.0 | SMD |
| ||
16 |
![]() |
R2SX-2405/H-Tray
Focus
| 2.0 | 5.0 | 24.0 | SMD |
| ||
17 |
![]() |
R2SX-2415-R
Focus
| 2.0 | 15.0 | 24.0 | SMD |
| ||
18 |
![]() |
R2SX-2415-Tray
Focus
| 2.0 | 15.0 | 24.0 | SMD |
| ||
19 |
![]() |
R2SX-2415/H-R
Focus
| 2.0 | 15.0 | 24.0 | SMD |
| ||
20 |
![]() |
R2SX-2415/H-Tray
Focus
| 2.0 | 15.0 | 24.0 | SMD |
| ||
21 |
![]() |
R2SX-2424-R
Focus
| 2.0 | 24.0 | 24.0 | SMD |
| ||
22 |
![]() |
R2SX-2424-Tray
Focus
| 2.0 | 24.0 | 24.0 | SMD |
| ||
23 |
![]() |
R2SX-2424/H-R
Focus
| 2.0 | 24.0 | 24.0 | SMD |
| ||
24 |
![]() |
R2SX-2424/H-Tray
Focus
| 2.0 | 24.0 | 24.0 | SMD |
|
Title | Type | Date |
---|---|---|
R2SX.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Official Press Release | May 6, 2019 |