Compact UL certified switching AC/DC power module for PCB, screwterminal connection or DIN-rail mounting. Pin compatible with RAC5-xxSB models.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RAC10-05SB
End Of Life
| 10 | Isolated | 90 - 264 | 5 | 2000 | Standard |
| ||||||
| 2 |
|
RAC10-05SB-ST
End Of Life
| 10 | Isolated | 90 - 264 | 5 | 2000 | Standard |
| ||||||
| 3 |
|
RAC10-12SB
End Of Life
| 10 | Isolated | 90 - 264 | 12 | 420 | Standard |
| ||||||
| 4 |
|
RAC10-12SB-ST
End Of Life
| 10 | Isolated | 90 - 264 | 12 | 420 | Standard |
| ||||||
| 5 |
|
RAC10-15SB
End Of Life
| 10 | Isolated | 90 - 264 | 15 | 333 | Standard |
| ||||||
| 6 |
|
RAC10-15SB-ST
End Of Life
| 10 | Isolated | 90 - 264 | 15 | 333 | Standard |
| ||||||
| 7 |
|
RAC10-24SB
End Of Life
| 10 | Isolated | 90 - 264 | 24 | 417 | Standard |
| ||||||
| 8 |
|
RAC10-24SB-ST
End Of Life
| 10 | Isolated | 90 - 264 | 24 | 417 | Standard |
| ||||||
| 9 |
|
RAC10-3.3SB
End Of Life
| 10 | Isolated | 90 - 264 | 3.3 | 2500 | Standard |
| ||||||
| 10 |
|
RAC10-3.3SB-ST
End Of Life
| 10 | Isolated | 90 - 264 | 3.3 | 2500 | Standard |
|
| Attributes | RAC10-B |
|---|---|
| AC/DC,DC/DC,IC,Transformer | AC/DC |
| Power (W) | 10 |
| Isolation | Isolated |
| Vin (V) | 90 - 264 |
| Nr. of Outputs | Single |
| Isolation (kV) | 3 |
| Package Style | Standard |
| Length (mm) | 52.4 |
| Width (mm) | 27.2 |
| Height (mm) | 23.5 |
| Protections | SCP |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC10-B.pdf | Datasheet |