Compact UL certified switching AC/DC power module for PCB, screw-terminal connection or DIN-rail mounting.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |   | RAC05-05SB 
End Of Life
 | 5 | Isolated | 90 - 264 | 5 | 1000 | Standard |  | ||||||
| 2 |   | RAC05-05SB-ST 
End Of Life
 | 5 | Isolated | 90 - 264 | 5 | 1000 | Standard |  | ||||||
| 3 |   | RAC05-12SB 
End Of Life
 | 5 | Isolated | 90 - 264 | 12 | 420 | Standard |  | ||||||
| 4 |   | RAC05-12SB-ST 
End Of Life
 | 5 | Isolated | 90 - 264 | 12 | 420 | Standard |  | ||||||
| 5 |   | RAC05-15SB 
End Of Life
 | 5 | Isolated | 90 - 264 | 15 | 333 | Standard |  | ||||||
| 6 |   | RAC05-15SB-ST 
End Of Life
 | 5 | Isolated | 90 - 264 | 15 | 333 | Standard |  | ||||||
| 7 |   | RAC05-24SB 
End Of Life
 | 5 | Isolated | 90 - 264 | 24 | 417 | Standard |  | ||||||
| 8 |   | RAC05-24SB-ST 
End Of Life
 | 5 | Isolated | 90 - 264 | 24 | 417 | Standard |  | ||||||
| 9 |   | RAC05-3.3SB 
End Of Life
 | 5 | Isolated | 90 - 264 | 3.3 | 1250 | Standard |  | ||||||
| 10 |   | RAC05-3.3SB-ST 
End Of Life
 | 5 | Isolated | 90 - 264 | 3.3 | 1250 | Standard |  | 
| Attributes | RAC05-B | 
|---|---|
| AC/DC or DC/DC | AC/DC | 
| Power (W) | 5 | 
| Isolation | Isolated | 
| Vin (V) | 90 - 264 | 
| Nr. of Outputs | Single | 
| Isolation (kV) | 3 | 
| Package Style | Standard | 
| Length (mm) | 50.8 | 
| Width (mm) | 25.4 | 
| Height (mm) | 15.16 | 
| Protections | SCP | 
| Regulation | Regulated | 
| Title | Type | Date | 
|---|---|---|
| RAC05-B.pdf | Datasheet |