The RACM240S-K power supplies with the highest power density deliver 330 watts of peak power to feed dynamic loads and up to 240 watts output power under moderate system airflow of just 1m/s, or up to 170 watts in still ambient air. These AC/DC modules with a global input range of 85-305Vac as versions in a closed housing or in an open design for fixing on 2”x4” mounting base are designed for a wide temperature range of -40° to 85°C. Built-in filters according to EN55032 “B” interference suppression for easy system integration without external filtering efforts and approval requirements according to
OVC III overvoltage category under industrial and household or according to 2MOPP under medical safety standards in BF environments, meet a very wide range of applications and providing the highest criteria of energy efficiency of more than 90% from loads of 40W.
| Attributes | RACM240-12SK/277/SI/ENC |
|---|---|
| Product Category | AC/DC |
| Power (W) | 240 |
| Isolation | Isolated |
| Vin (V) | 85 - 305 |
| Main Vout (V) | 10.8 to 13.2 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 20000 |
| Isolation (kV) | 4.2 |
| Mounting Type | Connector |
| Package Style | Enclosed 2"x4" |
| Length (mm) | 122.6 |
| Width (mm) | 62.2 |
| Height (mm) | 38 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1, UL 62368-1 |
| Protections | OCP, OTP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | +/-10% |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tray |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 90 |
| Title | Type | Date |
|---|---|---|
| RACM240-K.pdf | Datasheet | |
| RACM240-K_277_SI_ENC_3D.STEP | 2D/3D | Nov 3, 2026 |
| RACM240-K_ENC_installation_guide.pdf | Installation | Nov 3, 2026 |
| Title | Type | Date |
|---|---|---|
| Medical-Grade AC/DC Converters – RACM Series | Podcast | Apr 3, 2020 |