Cost-Effective DC/DC Converters

Modular DC/DC converters have traditionally been considered more expensive than discrete solutions. With automated manufacturing, RECOM can offer cost-effective isolated DC/DC converters without compromising quality. Whether regulated or unregulated, isolated up to 10kVDC, or specifically engineered for extremely high ambient temperatures of +100°C, RECOM provides a suitable converter for every application.

1W DC/DC Converters at Unmatched Low Prices

The RFB, RFM, and RFMM are SIP4 and SIP7 case DC/DC converters commonly used in cost-sensitive power isolation and voltage matching applications on board interfaces. These series maintain the same high quality, international certifications, and warranty as RECOM’s standard products. Their very high production volume creates a cost advantage that is directly passed on to the customer.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RFB Series | DC/DC, THT, 1W, Single Output
Focus
1 5 Single 5 THT
2 RECOM | RFM Series | DC/DC, THT, 1W, Single Output
Focus
1 5 Single 5 THT
3 RECOM | RFMM Series | DC/DC, THT, 1W, Single Output
Focus
1 5 Single 5 THT

Cost-Effective Unregulated DC/DC

RECOM’s unregulated DC/DC converters are typically employed in general-purpose power isolation and voltage matching applications. They support a full industrial operating temperature range from -40°C to +85°C without derating.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | R1DX Series | DC/DC, SMD, 1W, Dual Output
Focus
1 5 Dual ± 12, ± 15, ± 5, ± 9 SMD
2 RECOM | R1SE Series | DC/DC, SMD, 1W, Single Output
Focus
1 5 Single 5 SMD
3 RECOM | R1SE/H2 Series | DC/DC, SMD, 1W, Single Output
Focus
1 3.3, 5, 12, 15 Single 12, 15, 5 SMD
4 RECOM | R1SX Series | DC/DC, SMD, 1W, Single Output
Focus
1 3.3, 5, 12 Single 3.3, 5 SMD
5 RECOM | R2SX Series | DC/DC, SMD, 2W, Single Output
Focus
2 5, 12, 24 Single 15, 24, 3.3, 5 SMD
6 RECOM | RBE Series | DC/DC, THT, 1W, Single Output
Focus
1 5 Single 5 THT
7 RECOM | REE Series | DC/DC, THT, 1W, Single Output
Focus
1 5 Single 5 THT
8 RECOM | RKE Series | DC/DC, THT, 1W, Single Output
Focus
1 5, 12, 24 Single 5 THT
9 RECOM | RKZE Series | DC/DC, THT, 2W
Focus
2 5, 12, 15, 24 Single, Dual 12, 15, 5, 9, ± 12, ± 15, ± 5 THT
10 RECOM | ROE Series | DC/DC, THT, 1W, Single Output
Focus
1 3.3, 5, 12, 15, 24 Single 12, 15, 5 THT

Cost-Effective Regulated DC/DC

These regulated DC/DC converters are engineered for industrial applications, capable of driving high capacitive loads and operating over a wide temperature range without derating. They also provide stable output voltages in response to sudden input voltage changes.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | R12C2T12/R Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
2.5 9 - 18 Single/dual SMD
2 RECOM | R12C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
2.5 9 - 18 Single/dual SMD
3 RECOM | R15C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
2.5 13.5 - 18 Single/dual SMD
4 RECOM | R24C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
Focus
2.5 21 - 27 Single/dual SMD
5 RECOM | R9C1T18/R Series | DC/DC, SMD, 3W, Single/dual Output
Focus
3 8.5 - 18 Single/dual SMD
6 RECOM | REC3A-W Series | DC/DC, THT, 3W, Single Output
Focus
3 4.5 - 9, 18 - 36 Single 5 THT
7 RECOM | REC5A-W Series | DC/DC, THT, 5W, Single Output
Focus
5 4.5 - 9, 18 - 36 Single 5 THT
8 RECOM | REC6A-W Series | DC/DC, THT, 6W, Single Output
Focus
6 4.5 - 9, 18 - 36 Single 5 THT
9 RECOM | RPA100E-W Series | DC/DC, THT, 100W, Single Output
Focus
100 18 - 75 Single 10.8 to 13.2, 4 to 5.5 THT
10 RECOM | RPA300E Series | DC/DC, THT, 300W, Single Output
Focus
300 36 - 72 Single 16 to 35 THT
11 RECOM | RPMA-4.5 Series | DC/DC, THT, 100W, Single Output
Focus
100 9 - 53 Single 5 to 30 THT
12 RECOM | RPMA-8.0 Series | DC/DC, THT, 100W, Single Output
Focus
100 9 - 53 Single 3.3 to 16.5 THT
13 RECOM | RS3E Series | DC/DC, THT, 3W, Single Output
Focus
3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 Single 12, 15, 24, 3.3, 5, 9 THT
14 RECOM | RS3K Series | DC/DC, THT, 3W
Focus
3 4.5 - 9, 9 - 36 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 5 THT
15 RECOM | RSE Series | DC/DC, THT, 2W, Single Output
Focus
2 4.5 - 9, 18 - 36 Single 5 THT
16 RECOM | RSE-Z Series | DC/DC, THT, 2W, Single Output
Focus
2 4.5 - 18, 9 - 36 Single 5 THT
17 RECOM | RSK-RUW Series | DC/DC, THT, 2W, Single Output
Focus
2 4.5 - 36 Single 3.3 to 17, 5 THT
18 RECOM | RSOE Series | DC/DC, THT, 1W, Single Output
Focus
1 4.5 - 9, 18 - 36 Single 5 THT
19 RECOM | RSOE-Z Series | DC/DC, THT, 1W, Single Output
Focus
1 4.5 - 18, 9 - 36 Single 5 THT
20 RECOM | RSOK-Z Series | DC/DC, THT, 1W, Single Output
Focus
1 9 - 36 Single 3.3 to 17, 5 THT
21 RECOM | RTC2-RW Series | DC/DC, SMD, 2W, Single Output
Focus
2 4.5 - 9, 18 - 36 Single 5 SMD
22 RECOM | RxxC05TExxS Series | DC/DC, SMD, 0.5W, Single Output
Focus
0.5 5 Single 5 SMD
23 RECOM | RxxC1TFxxS Series | DC/DC, SMD (pinless), 1W, Single Output
Focus
1 5 Single 5 SMD (pinless)
24 RECOM | RxxCTExxS Series | DC/DC, SMD, 1W, Single Output
Focus
1 5 Single 5 SMD

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.