SMD Power Modules Provide Flexible Gate Drive Bias Voltages

SMD Power Modules Provide Flexible Gate Drive Bias Voltages News Image
RECOM launches range of tiny DC/DCs for high-performance gate drive applications.

Gate drivers need exact voltages for the highest efficiency and system reliability. A new range of isolated power modules from RECOM provides an economical and high-performance solution in a tiny 36-pin SSOP SMD package, just 12.83 x 7.5 x 3.55mm.

The isolated modules have multiple input ranges, covering 8.5V to 27VDC for 12V, 15V, and 24VDC nominals with power ratings up to 2.5W, depending on the selected variant and temperature range. Each part has two fully regulated outputs which can be user-programmed as asymmetric positive and negative values, or as a single positive or negative value to suit requirements for a wide range of gate drive voltages for IGBTs, Si and SiC MOSFETs, and GaN cascode HEMT cells. For example, part R12C2T25/R can operate over 9-18VDC input and be programmed for +18V/-5V output to suit a SiC MOSFET. The working temperature ranges from -40°C up to 100°C, with derating depending on the variant. The isolation rating for the series is 5kVAC/1 min reinforced and 1.4kVDC working, with a low isolation capacitance of less than 3.5pF and a dV/dt immunity of 150V/ns.

Extensive control and protection features are included, including input under and over-voltage lockout, over-temperature, and output over-load and under and over-voltage. A shut-down control pin is provided, and a power good signal is available to indicate that the outputs are within acceptable tolerance and the gate drive may be applied safely.

“These modules have all of the characteristics needed for reliable and optimum gate drive bias voltage generation, for all common switch technologies” comments Matthew Dauterive, MSc. product manager of RECOM.
Applications
  Series
1 DC/DC, 2.5 W, Single/dual Output, SMD R12C2T12/R Series
Focus New
  • 2.5W isolated DC/DC converter
  • Programmable asymmetrical output voltages
  • 9 - 18VDC input voltage range
  • For IGBT/Si/SiC/Cascode GaN gate drive bias voltages
2 DC/DC, 2.5 W, Single/dual Output, SMD R12C2T25/R Series
Focus New
  • 2.5W isolated DC/DC converter
  • Programmable asymmetrical output voltages
  • 9 - 18VDC input voltage range
  • For IGBT/Si/SiC/Cascode GaN gate drive bias voltages
3 DC/DC, 2.5 W, Single/dual Output, SMD R15C2T25/R Series
Focus New
  • 2.5W isolated DC/DC converter
  • Programmable asymmetrical output voltages
  • 13.5 - 18VDC input voltage range
  • For IGBT/Si/SiC/Cascode GaN gate drive bias voltages
4 DC/DC, 2.5 W, Single/dual Output, SMD R24C2T25/R Series
Focus New
  • 2.5W isolated DC/DC converter
  • Programmable asymmetrical output voltages
  • 21 - 27VDC input voltage range
  • For IGBT/Si/SiC/Cascode GaN gate drive bias voltages
5 DC/DC, 3 W, Single/dual Output, SMD R9C1T18/R Series
Focus New
  • 1.5W isolated DC/DC converter
  • Programmable asymmetrical output voltages
  • 8.5 - 18VDC input voltage range
  • For IGBT/Si/SiC/Cascode GaN gate drive bias voltages