RECOM Wins Red Dot Award for Product Design 2025 with Innovative AC/DC RACPRO1 DIN Rail Series

RACPRO1 DIN Rail Series with Red Dot Label
RECOM proudly announces that its groundbreaking AC/DC RACPRO1 DIN rail power supplies have been awarded the prestigious Red Dot Award: Product Design 2025, one of the highest possible international recognitions for excellence in design and innovation.

The Red Dot Award honors products that combine reliable technical performance with outstanding design. The RACPRO1 series stood out for its compact form factor, market-leading efficiency, and modern industrial design, specifically tailored for next-generation automation and control systems.

"This award is a significant milestone for RECOM and a testament to our dedication to combining cutting-edge engineering with elegant design," said Karsten Bier, CEO of RECOM.

RECOM extends its heartfelt thanks to the talented team of engineers and designers whose passion, creativity, and technical expertise made this achievement possible.

Applications
  Series
1 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240 W, Single Output
Focus
  • Slim Design (43mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • Active Inrush Current Limitation
  • 2-phase AC operation 2x350V to 2x575V
2 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480 W, Single Output
Focus
  • Slim Design (52mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • PFC >0.9 and Active Inrush Current Limitation
  • DC-Input Range 430V to 815V/850V 10s
3 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960 W, Single Output
Focus
  • Slim Design (80mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • PFC >0.9 and Active Inrush Current Limitation
  • DC-Input Range 430V to 815V/850V 10s