RFxx-Serie

RECOM's RFxx series of cost-effective, high-performance 1W DC/DC converters are well-suited for IoT and IIoT applications, offering reliable power efficiency at a competitive price point.
RFxx: Low Power DC/DC-Wandler

Video Transcript

Innovation – Technology
RECOM – WE POWER YOUR PRODUCTS

The extremely cost-conscious low power application necessitates an extraordinarily cost-effective power supply that is also tariff exempt. RECOM’s 1W isolated DC/DC converters are perfect for keeping your Bill of Materials as low as possible.

The RFxx series are modules with 1kVDC or 4kVDC isolation in an SIP4 or SIP7 case. They have an operating temperature range of -40°C up to 85°C without derating and an efficiency rating of 80%.

Fully tested, these high quality converters are UL6950-1 certified. They are an excellent option for sensor and embedded controls applications needing isolation or one-to-one isolated voltage conversion and industrial applications.

WE POWER YOUR PRODUCTS

Find out more on www.recom-power.com/low-cost.
  Serie
1 RECOM | RFB Series | DC/DC, THT, 1 W, Single Output
Fokus
  • Low cost 1W converter
  • 1:1 input voltage range
  • SIP7 package
  • 1kVDC isolation
2 RECOM | RFM Series | DC/DC, THT, 1 W, Single Output
Fokus
  • Low cost 1W converter
  • Industry standard pinout
  • SIP4 package
  • 1kVDC isolation
3 RECOM | RFMM Series | DC/DC, THT, 1 W, Single Output
Fokus
  • Low cost 1W converter
  • Industry standard pinout
  • SIP7 package
  • 4kVDC isolation