Our RACxx-K Series Family

This series consists of energy efficient, high-quality, and cost-effective 3W-20W AC/DC Converters.

With a footprint of 1” x 1” or 1” x 2” and ranging in input voltages of 85-264VAC, 85-305VAC, and 85-528VAC they are the exceptional choice for IoT and IIoT applications.

Key Features:

  • Output voltages ranging from 3.3VDC up to 48VDC
  • Minimal no load power consumption
  • Low output ripple and noise
  • Integrated Class A or B filter
  • EMC compliant
  • Operating temperatures ranges from -40°C to +85°C
  • Short Circuit, Overload and Overvoltage Protection
  • Internationally certified

Applications:

  • Industrial electrical equipment
  • Smart house/building
  • Test and measurement
  • Household

Product Series

  Serie Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 AC/DC, 2 W, Single Output, THT RAC02E-K/277 Series
Fokus
2 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.35"x0.88"
2 AC/DC, 3 W, Single Output RAC03-K Series
Fokus
3 85 - 264, 85 - 265 12, 15, 18, 24, 3.3, 5 3, 4.2 THT, SMD 1"x1"
3 AC/DC, 5 W, Single Output, THT RAC05-K/277 Series
Fokus
5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT Standard
4 AC/DC, 5 W, Single Output, THT RAC05-K/480 Series
Fokus
5 85 - 528 12, 15, 5 5.4 THT 2"x1"
5 AC/DC, 5 W, Single Output, IEC C14 RAC05-K/C14 Series
Fokus
5 85 - 264 12, 15, 24, 3.3, 5 3 IEC C14 Metal
6 AC/DC, 10 W, THT RAC10-K/277 Series
Fokus
10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT 2"x1"
7 AC/DC, 10 W, Single Output, THT RAC10E-K/277 Series
Fokus
10 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.8"x1"
8 AC/DC, 15 W, Single Output, THT RAC15-K/480 Series
Fokus
15 85 - 528 12, 15, 24, 5 3.6 THT Potted 2"x1.6"
9 AC/DC, 20 W, THT RAC20-K Series
Fokus
20 85 - 264 12, 15, 24, 48, 5, 7, ± 12, ± 15 3 THT 2"x1"
10 AC/DC, 20 W, Single Output, Wired RAC20-K/W Series
Fokus
20 85 - 264 12, 15, 24, 48, 5 3 Wired 2"x1"
11 AC/DC, 20 W, Single Output, THT RAC20E-K/277 Series
Fokus
20 85 - 305 12, 24, 5 4.2 THT 2"x1"
12 AC/DC, 25 W, Single Output, THT RAC25-K/480 Series
Fokus
25 85 - 528 12, 15, 24, 5 3.6 THT Potted 3.2"x1.8"
13 AC/DC, 4 W, Single Output, THT RAC04-K/277 Series
4 80 - 305 12, 15, 24, 3.3, 5 4 THT Standard
14 AC/DC, 5 W, Single Output, THT RAC05-K Series
5 85 - 264 12, 15, 24, 3.3, 5 3 THT 1"x1"
15 AC/DC, 5 W, Single Output, Wired RAC05-K/277/W Series
5 85 - 305 12, 15, 24, 3.3, 5 4.2 Wired Standard
16 AC/DC, 15 W, Single Output, THT RAC15-K Series
15 85 - 264 12, 15, 24, 5 3 THT 2"x1"
17 AC/DC, 3.5 W, Single Output, THT RAC3.5-K/277 Series
3.5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT Standard