Experience the future of DIN rail power supplies with the RACPRO1-T series. Engineered for excellence, this groundbreaking solution delivers superior efficiency, advanced protection, and cutting-edge features tailored for the most demanding industrial applications.
RACPRO1-T240/24
- 纤薄设计(宽度仅为 43 mm),配备 25°直插式连接器
- 免工具快速安装和拆卸
- 主动浪涌电流限制功能
- 支持 2 x 350 V 至 2 x 575 V 两相交流
- 直流输入范围:430 V 至 815 V/850 V,10 秒
- 最高效率:94.1%
Stock Check
Order now
Powered by DigiKey