RxxC1TFxxS 系列

The RxxC1TFxxS is a series of compact 12-pad LGA converter (5x4x1.18mm). The power modules deliver 3kVAC isolation, selectable 3.3V/5V outputs, 200mA current, full protection, and is well suited to space-limited industrial, IoT, and automation uses.
树立 1 W 隔离式稳压 DC/DC 转换器新标准 (AI 生成)

Video Transcript

Welcome to our product presentation.

We proudly present our latest breakthrough – an ultra-compact isolated DC/DC power module. With an ultra-compact 5 x 4mm SMD package and a low profile, this DC/DC converter sets a new standard for size and performance in its class. With isolation and selectable outputs this module is perfect for applications like industrial automation, IoT, and sensor isolation.

With a wide input range of 3V to 5.5V and an ambient temperature range up to 125°C with derating, it ensures reliability in diverse environments. Simplifying design with its integrated solution, this new power module is your compact, reliable choice for demanding electronic systems.

RECOM – WE POWER YOUR PRODUCTS
  系列
1 RECOM | RxxC1TFxxS Series | DC/DC, SMD (pinless), 1W, Single Output
重点
  • 超紧凑 5 x 4 mm SMD 封装
  • 薄型设计(1.18 mm)
  • 3 kVAC/1 s 隔离电压
  • 3.3 或 5 V 可选择输出电压