Video Transcript
Innovation – Technology
RECOM – WE POWER YOUR PRODUCTS
RECOM offers a range of PCB-mounted DC/DC converters for 12V to 110V battery-powered applications. The RPA series of board-mounting DC/DC converters are available from 30W to 200W, with a power density up to 5.5 W/cm³ — one of the highest currently available on the market. They use planar transformers to reduce the converter size without compromising on efficiency or output power — a construction method that supports a fully automated production process, which keeps the quality consistent and the price low.
These series are used in many space-constrained industrial,
test and measurement,
transport,
railway, and other demanding applications that require wide input voltage. Robust design, high power density, and automated manufacture mean the RPA series are exceptionally reliable.
WE POWER YOUR PRODUCTS
Find out more on
www.recom-power.com/rpa.