RMD 系列

Robust power converters are essential for mobility applications. Often, commercial units require additional circuitry to meet EN50155 requirements. The RMD DC/DC range offers broad input voltages of 24-110V and wide output ranges of 40-500W. It also features fanless cooling and secure push-in terminals for reliable performance.
专为铁路和车载应用设计的 (AI 生成)

Video Transcript

RECOM presents the RMD series specially designed for railway and mobility applications.

Mobility applications put heavy demands on power converters. While commercial products may meet some of the required specifications, extensive external circuitry is typically required for compliance to the global railway standard EN50155. A solution is a DC/DC explicitly designed to meet the requirements with a wide input range to cover multiple nominal voltages from 24Vup to 110V, including surges, dips and dropouts.

As an example, the ready to use RMD range is available from 40W up to 500W and is in a baseplate-cooled format for fan-less operation up to the OT4 and ST2 class of -40°C to +75°C ambient. Connections are via push-in terminals for convenient and secure installation.

All models have a 24V output with OR-ing diodes for redundant parallel operation, input reverse polarity protection, 10ms hold-up time, remote control, and inrush current limitation. The products are also compliant with the railway EMC specification EN50121.

Other mobile applications such as disability scooters, golf buggies, and more can also benefit from the plug & play feature of products such as the RMD series, catering to a wide range of possible supply voltages and the harsh environments encountered. In these applications, the high efficiency of the RMD series also rounds off the benefits, helping to achieve extended battery run times.

RECOM – WE POWER YOUR PRODUCTS
  系列
1 RECOM | RMD150-UW Series | DC/DC, Chassis mounting, 150W, Single Output
重点
  • 完全符合 EN50155 (S2) 应用的铁路认证
  • 通过 EN50121-3-2、EN50124-1、EN62368-1、EN61373、EN45545-2 认证
  • 适用于自然对流冷却的即插即用装置
  • 标称 24 V 和 110 V 超宽范围输入
2 RECOM | RMD300-UW Series | DC/DC, Chassis mounting, 300W, Single Output
重点
  • 完全符合 EN50155 (S2) 应用的铁路认证
  • 通过 EN50121-3-2、EN50124-1、EN62368-1、EN61373、EN45545-2 认证
  • 适用于自然对流冷却的即插即用装置
  • 标称 24 V 和 110 V 超宽范围输入
3 RECOM | RMD40-UW Series | DC/DC, 40W, Single Output
重点
  • 完全符合 EN50155 轨道交通电子设备标准,无需外部电路
  • 11:1 超宽输入电压范围,减少产品型号种类
  • 转换效率优异,功耗极低,全生命周期稳定运行
  • 集成有源输入反极性保护功能
4 RECOM | RMD500-EW Series | DC/DC, Chassis mounting, 500W, Single Output
重点
  • 完全符合 EN50155 (S2) 应用的铁路认证
  • 通过 EN50121-3-2、EN50124-1、EN62368-1、EN61373、EN45545-2 认证
  • 适用于自然对流冷却的即插即用装置
  • 标称 72 V 和 110 V 的宽范围输入
5 RECOM | RMD75-UW Series | DC/DC, 75W, Single Output
重点
  • 完全符合 EN50155 轨道交通电子设备标准,无需外部电路
  • 12:1 超宽输入电压范围,减少产品型号种类
  • 转换效率优异,功耗极低,全生命周期稳定运行
  • 集成有源输入反极性保护功能