Video Transcript
RECOM’s high reliability RACPRO1 DIN rail mount power supplies deliver high power density in slim space saving packages built for the harsh environments of
industrial, factory,
building, process automation, and
renewable energy applications.
The RACPRO1 series ranges from 240W to 960W with a universal input voltage range with active inrush current limitation and brownout protection via AC input under voltage lockout. The DIN rail mount power supplies operate over a full ambient temperature range with convection cooling. Thermal power capability of 120% and a power boost of up to 150% for 5 seconds makes the RACPRO1 series ideal for powering high inductive and capacitive loads.
The compact slim and lightweight packages offer fast and easy installation. With a battery operation mode for a constant current output and a parallel mode for a load sharing output that delivers an efficiency of up to 96.9% and reduced no load power consumption of 1.8W to 3.3W.
RECOM – WE POWER YOUR PRODUCTS