2018-10-4
RECOM的最新创新技术将DOSA封装DC/DC转换器的功率密度提高到新的水平。RPM模块因其高达99%的超高效率而脱颖而出,使得超薄型封装能够完美地在有限空间的应用中使用。
这些模块是市场上功率密度最高的符合DOSA的产品之一,高度仅3.75mm。它们在相同尺寸的封装中可提供1、2、3A甚至可扩充到6A输出电流。6A输出的模块功率密度比市面上同类产品高出至少50%,这要归功于新的IC和创新的多层PCB布局。经过热优化之后,热量可从电路板引出,因此无需降额即可在高达90°C的温度下提供功率密度超过800W/in³。由于PCB的地平面可靠连接到金属外壳,6面屏蔽可确保出色的EMC性能。RPM电源模块的设计、测试和制造全在欧洲完成! RPM系列设计中包含了输入和输出电容,因此无需任何外围器件即可运行。模块是采用平面网格数组封装(LGA)的SMD组件。为了便于快速测试和评估,RECOM还开发了评估板,将于2018年10月底发布以便客户能够快速且轻松地评估这些模块。RPM样品和OEM价格可从RECOM授权的全球经销商或直接由RECOM提供。
A outline of our 99% efficient switching regulator - The RPM series.