Search Results for "rnm"

Filter by:
Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Certifications
    Protections
      Part Number Product Category Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 RECOM | RNM-0505S | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 5 DIP6 1
    2 RECOM | RNM-0505S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 5 DIP6 2
    3 RECOM | RNM-0505S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 5 DIP6 2
    4 RECOM | RNM-0505S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 5 DIP6 1
    5 RECOM | RNM-0509S | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 9 DIP6 1
    6 RECOM | RNM-0509S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 9 DIP6 2
    7 RECOM | RNM-0509S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 9 DIP6 2
    8 RECOM | RNM-0509S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 9 DIP6 1
    9 RECOM | RNM-0512S | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 12 DIP6 1
    10 RECOM | RNM-0512S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 12 DIP6 2
    11 RECOM | RNM-0512S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 12 DIP6 2
    12 RECOM | RNM-0512S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 12 DIP6 1
    13 RECOM | RNM-0515S | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 15 DIP6 1
    14 RECOM | RNM-0515S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 15 DIP6 2
    15 RECOM | RNM-0515S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 15 DIP6 2
    16 RECOM | RNM-0515S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 15 DIP6 1
    17 RECOM | RNM-053.3S | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 3.3 DIP6 1
    18 RECOM | RNM-053.3S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 3.3 DIP6 2
    19 RECOM | RNM-053.3S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 3.3 DIP6 2
    20 RECOM | RNM-053.3S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 5 3.3 DIP6 1
    21 RECOM | RNM-1205S | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 5 DIP6 1
    22 RECOM | RNM-1205S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 5 DIP6 2
    23 RECOM | RNM-1205S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 5 DIP6 2
    24 RECOM | RNM-1205S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 5 DIP6 1
    25 RECOM | RNM-1209S | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 9 DIP6 1
    26 RECOM | RNM-1209S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 9 DIP6 2
    27 RECOM | RNM-1209S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 9 DIP6 2
    28 RECOM | RNM-1209S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 9 DIP6 1
    29 RECOM | RNM-1212S | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 12 DIP6 1
    30 RECOM | RNM-1212S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 12 DIP6 2
    31 RECOM | RNM-1212S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 12 DIP6 2
    32 RECOM | RNM-1212S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 12 DIP6 1
    33 RECOM | RNM-1215S | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 15 DIP6 1
    34 RECOM | RNM-1215S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 15 DIP6 2
    35 RECOM | RNM-1215S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 15 DIP6 2
    36 RECOM | RNM-1215S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 15 DIP6 1
    37 RECOM | RNM-123.3S | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 3.3 DIP6 1
    38 RECOM | RNM-123.3S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 3.3 DIP6 2
    39 RECOM | RNM-123.3S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 3.3 DIP6 2
    40 RECOM | RNM-123.3S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 12 3.3 DIP6 1
    41 RECOM | RNM-1505S | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 5 DIP6 1
    42 RECOM | RNM-1505S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 5 DIP6 2
    43 RECOM | RNM-1505S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 5 DIP6 2
    44 RECOM | RNM-1505S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 5 DIP6 1
    45 RECOM | RNM-1509S | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 9 DIP6 1
    46 RECOM | RNM-1509S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 9 DIP6 2
    47 RECOM | RNM-1509S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 9 DIP6 2
    48 RECOM | RNM-1509S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 9 DIP6 1
    49 RECOM | RNM-1512S | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 12 DIP6 1
    50 RECOM | RNM-1512S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 12 DIP6 2
    51 RECOM | RNM-1512S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 12 DIP6 2
    52 RECOM | RNM-1512S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 12 DIP6 1
    53 RECOM | RNM-1515S | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 15 DIP6 1
    54 RECOM | RNM-1515S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 15 DIP6 2
    55 RECOM | RNM-1515S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 15 DIP6 2
    56 RECOM | RNM-1515S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 15 DIP6 1
    57 RECOM | RNM-153.3S | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 3.3 DIP6 1
    58 RECOM | RNM-153.3S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 3.3 DIP6 2
    59 RECOM | RNM-153.3S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 3.3 DIP6 2
    60 RECOM | RNM-153.3S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 15 3.3 DIP6 1
    61 RECOM | RNM-3.305S | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 5 DIP6 1
    62 RECOM | RNM-3.305S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 5 DIP6 2
    63 RECOM | RNM-3.305S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 5 DIP6 2
    64 RECOM | RNM-3.305S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 5 DIP6 1
    65 RECOM | RNM-3.309S | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 9 DIP6 1
    66 RECOM | RNM-3.309S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 9 DIP6 2
    67 RECOM | RNM-3.309S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 9 DIP6 2
    68 RECOM | RNM-3.309S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 9 DIP6 1
    69 RECOM | RNM-3.312S | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 12 DIP6 1
    70 RECOM | RNM-3.312S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 12 DIP6 2
    71 RECOM | RNM-3.312S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 12 DIP6 2
    72 RECOM | RNM-3.312S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 12 DIP6 1
    73 RECOM | RNM-3.315S | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 15 DIP6 1
    74 RECOM | RNM-3.315S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 15 DIP6 2
    75 RECOM | RNM-3.315S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 15 DIP6 2
    76 RECOM | RNM-3.315S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 15 DIP6 1
    77 RECOM | RNM-3.33.3S | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 3.3 DIP6 1
    78 RECOM | RNM-3.33.3S/H | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 3.3 DIP6 2
    79 RECOM | RNM-3.33.3S/HP | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 3.3 DIP6 2
    80 RECOM | RNM-3.33.3S/P | DC/DC, THT, 1W, Single Output
    DC/DC 1 3.3 3.3 DIP6 1
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Certifications
    Protections
      シリーズ
    1 RECOM | RNM Series | DC/DC, THT, 1W, Single Output
    (80 products)
    • Ultra-compact size - only 8.3 x 8.3 x 6.8mm
    • 1kVDC/1s or 2KVDC/1s basic isolation
    • Optional continuous short circuit protected
    • Fully encapsulated
    The UKCA (UK Conformity Assessed) marking is a new UK product marking that is used for products being placed on the market in Great Britain (England, Wales and Scotland). It applies to the same products that are currently CE marked. The circumstances in which self-declaration of conformity for UKCA marking can be used are the same as for CE marking. Based on current UK rules, RECOM is eligible to self-declare for the UKCA Declaration of Conformity (DoC) as long as the EU and UK regulations remain aligned.
    RECOM will make available a separate UKCA Declaration of Conformity (DoC) based on the existing CE Declaration of Conformity (DoC) and test reports (self-declaration). CE marking remains valid for goods placed on the market in Great Britain until 1 January 2023. The UKCA marking must be used for placing goods on the market in Great Britain after this date. RECOM will continue to actively monitor any changes to the UKCA rules based on UK government guidance and react accordingly.
    We will also instigate a program to successively add the UKCA mark to our CE marked products to fulfil our obligations as manufacturer. For further information or enquiries regarding our UKCA policy, contact TechSupport

    … 探しているものが見つかりませんでしたか?

    パラメトリック検索を使用するか、近くの販売担当者を探してください。