Search Results for "RPMH"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
      Part Number Product Category Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 RECOM | RPMH12-0.5 | DC/DC, SMD (pinless), 6W, Single Output
    Focus
    DC/DC 6 13.5 - 65 12 25 pad LGA
    2 RECOM | RPMH12-0.5-CT | DC/DC, SMD (pinless), 6W, Single Output
    Focus
    DC/DC 6 13.5 - 65 12 25 pad LGA
    3 RECOM | RPMH12-1.5 | DC/DC, SMD (pinless), 18W, Single Output
    Focus
    DC/DC 18 14 - 60 12 25 pad LGA
    4 RECOM | RPMH12-1.5-CT | DC/DC, SMD (pinless), 18W, Single Output
    Focus
    DC/DC 18 14 - 60 12 25 pad LGA
    5 RECOM | RPMH15-0.5 | DC/DC, SMD (pinless), 7.5W, Single Output
    Focus
    DC/DC 7.5 16.5 - 65 15 25 pad LGA
    6 RECOM | RPMH15-0.5-CT | DC/DC, SMD (pinless), 7.5W, Single Output
    Focus
    DC/DC 7.5 16.5 - 65 15 25 pad LGA
    7 RECOM | RPMH15-1.5 | DC/DC, SMD (pinless), 22.5W, Single Output
    Focus
    DC/DC 22.5 17 - 60 15 25 pad LGA
    8 RECOM | RPMH15-1.5-CT | DC/DC, SMD (pinless), 22.5W, Single Output
    Focus
    DC/DC 22.5 17 - 60 15 25 pad LGA
    9 RECOM | RPMH24-0.5 | DC/DC, SMD (pinless), 12W, Single Output
    Focus
    DC/DC 12 25.5 - 65 24 25 pad LGA
    10 RECOM | RPMH24-0.5-CT | DC/DC, SMD (pinless), 12W, Single Output
    Focus
    DC/DC 12 25.5 - 65 24 25 pad LGA
    11 RECOM | RPMH24-1.5 | DC/DC, SMD (pinless), 36W, Single Output
    Focus
    DC/DC 36 26 - 60 24 25 pad LGA
    12 RECOM | RPMH24-1.5-CT | DC/DC, SMD (pinless), 36W, Single Output
    Focus
    DC/DC 36 26 - 60 24 25 pad LGA
    13 RECOM | RPMH3.3-0.5 | DC/DC, SMD (pinless), 1.65W, Single Output
    Focus
    DC/DC 1.65 4.3 - 65 3.3 25 pad LGA
    14 RECOM | RPMH3.3-0.5-CT | DC/DC, SMD (pinless), 1.65W, Single Output
    Focus
    DC/DC 1.65 4.3 - 65 3.3 25 pad LGA
    15 RECOM | RPMH3.3-1.5 | DC/DC, SMD (pinless), 4.95W, Single Output
    Focus
    DC/DC 4.95 5 - 60 3.3 25 pad LGA
    16 RECOM | RPMH3.3-1.5-CT | DC/DC, SMD (pinless), 4.95W, Single Output
    Focus
    DC/DC 4.95 5 - 60 3.3 25 pad LGA
    17 RECOM | RPMH5.0-0.5 | DC/DC, SMD (pinless), 2.5W, Single Output
    Focus
    DC/DC 2.5 6 - 65 5 25 pad LGA
    18 RECOM | RPMH5.0-0.5-CT | DC/DC, SMD (pinless), 2.5W, Single Output
    Focus
    DC/DC 2.5 6 - 65 5 25 pad LGA
    19 RECOM | RPMH5.0-1.5 | DC/DC, SMD (pinless), 7.5W, Single Output
    Focus
    DC/DC 7.5 7 - 60 5 25 pad LGA
    20 RECOM | RPMH5.0-1.5-CT | DC/DC, SMD (pinless), 7.5W, Single Output
    Focus
    DC/DC 7.5 7 - 60 5 25 pad LGA
    21 RECOM | RPMH12-0.5-EVM-1 | DC/DC, 6W, Single Output
    DC/DC 6 13.5 - 65 12 Open Frame
    22 RECOM | RPMH12-1.5-EVM-1 | DC/DC, 18W, Single Output
    DC/DC 18 14 - 60 12 Open Frame
    23 RECOM | RPMH15-0.5-EVM-1 | DC/DC, 7.5W, Single Output
    DC/DC 7.5 16.5 - 65 15 Open Frame
    24 RECOM | RPMH15-1.5-EVM-1 | DC/DC, 22.5W, Single Output
    DC/DC 22.5 17 - 60 15 Open Frame
    25 RECOM | RPMH24-0.5-EVM-1 | DC/DC, 12W, Single Output
    DC/DC 12 25.5 - 65 24 Open Frame
    26 RECOM | RPMH24-1.5-EVM-1 | DC/DC, 36W, Single Output
    DC/DC 36 26 - 60 24 Open Frame
    27 RECOM | RPMH3.3-0.5-EVM-1 | DC/DC, 1.65W, Single Output
    DC/DC 1.65 4.3 - 65 3.3 Open Frame
    28 RECOM | RPMH3.3-1.5-EVM-1 | DC/DC, 4.95W, Single Output
    DC/DC 4.95 5 - 60 3.3 Open Frame
    29 RECOM | RPMH5.0-0.5-EVM-1 | DC/DC, 2.5W, Single Output
    DC/DC 2.5 6 - 65 5 Open Frame
    30 RECOM | RPMH5.0-1.5-EVM-1 | DC/DC, 7.5W, Single Output
    DC/DC 7.5 7 - 60 5 Open Frame
    Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
      シリーズ
    1 RECOM | RPMH-0.5 Series | DC/DC, SMD (pinless), Single Output
    Focus
    (10 products)
    • Wide Vin 4.3 to 65VDC
    • High power density (LxWxH = 12.19x12.19x3.75)
    • Wide operating temperature -40°C to +95°C at full load
    • Efficiency up to 89%, no need for heatsinks
    2 RECOM | RPMH-1.5 Series | DC/DC, SMD (pinless), Single Output
    Focus
    (10 products)
    • Wide Vin 5 to 60VDC
    • High power density (LxWxH = 12.19x12.19x3.75)
    • Wide operating temperature -40°C to 100°C at full load
    • Efficiency up to 97%, no need for heatsinks
    3 RECOM | RPMH-0.5-EVM-1 Series | DC/DC, Single Output
    (5 products)
    • Evaluation platform for RPMH-0.5 Power Modules
    • Thermal design considerations included
    • EMI Class B filter
    • Easy evaluation of control, power good and sensing functions
    4 RECOM | RPMH-1.5-EVM-1 Series | DC/DC, Single Output
    (5 products)
    • Evaluation platform for RPMH-1.5 Power Modules
    • Thermal design considerations included
    • EMI Class B filter
    • Easy evaluation of control, power good, sequencing and sensing functions

    … 探しているものが見つかりませんでしたか?

    パラメトリック検索を使用するか、近くの販売担当者を探してください。