THT/配線型

Switching regulators are high power density, compact voltage regulators with high efficiencies of up to 97%. The R78 series is a 3-pin THT pin-compatible replacement for the classic 78xx series linear regulators. This popular series provides a drop-in replacement for TO-220 regulators, allowing the efficiency of legacy power supply boards to be upgraded from around 60% to well over 90% without needing to re-spin the circuit board or fit a heatsink.

Unlike linear regulators that waste power as heat, these modules provide a cooler, more efficient solution ideal for upgrading legacy industrial controls or extending the operational life of battery-powered systems. The simple drop-in nature requires no external components for basic operation, making the transition seamless. The wired versions are designed to be used to provide local, regulated, and short-circuit-proof power supplies without requiring any external components or even a circuit board.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
      Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
    1 RECOM | R-78HB-0.5/W Series | DC/DC, Wired, Single Output
    0.5 9 - 72, 17 - 72 12, 5 Wired SIP3
    2 RECOM | R-78W-0.5 Series | DC/DC, Wired, Single Output
    0.5 6.5 - 32, 11 - 32, 15 - 32 12, 3.3, 5, 9 Wired SIP3

    … 探しているものが見つかりませんでしたか?

    パラメトリック検索を使用するか、近くの販売担当者を探してください。