2019/10/02
RECOMの新しい高入力電圧スイッチングレギュレータR-78HEは、汎用性と品質に優れた、産業用48Vバッテリー駆動システムに最適な製品です。
R-78HE5.0-0.3は、実績あるSIP3 3ピンの低コスト産業グレードスイッチングレギュレータで、最大72VDC(100V DCサージ)の入力電圧から、調整済で回路ショート保護された5V/300mAの電圧を出力します。コンバータは、負荷ディレーティングなしで-40°Cから+105°Cの非常に広い周囲温度範囲で動作し、綿密に調整された(+/- 1%)、高効率で低リップル/ノイズの出力を実現します。R-78HE5.0-0.3は、IATF 16949認定工場の一貫した高品質管理下で製造されており、MTBF1500万時間という非常に高い信頼性を誇っています。典型的なアプリケーションには、産業用CANバスシステム、36V/48Vリチウムイオンバッテリー駆動システム、オフグリッドソーラー電源、非常に長い電源ケーブルを持ったリモート電源ユニットなどがあります。サンプルとOEM価格は、すべての正規代理店またはRECOMから直接入手できます。
The newest member of our high efficient switching regulator - the R-78 series. It was specifically developed for industrial 48V battery-powered applications – listen to our podcast.
Your browser does not support the audio element.