| シリーズ | 入力電圧 | 出力電圧 | 出力電流 | 効率 |
|---|---|---|---|---|
| RPZ-0.5 | 2.3~5.5V DC | 0.6~5.375V DC | 0.5A | 88% |
| RPZ-1.0 | 2.3~5.5V DC | 0.6~5.25V DC | 1A | 88% |
| RPZ-2.0 | 2.75~6.0V DC | 0.6~5.74V DC | 2A | 90% |
| RPZ-3.0A | 2.75~6.0V DC | 0.6~5.5V DC | 3A | 92% |
| RPZ-6.0 | 2.75~7.0V DC | 0.6~6.65V DC | 6A | 90% |
| Series | |||||||
|---|---|---|---|---|---|---|---|
| 1 |
|
RACM90-K
Focus
|
|
| |||
| 2 |
|
RPMGS-20
Focus
|
|
| |||
| 3 |
|
RPZ-0.5
Focus
|
|
| |||
| 4 |
|
RPZ-0.5-EVM-1
Focus
|
|
| |||
| 5 |
|
RPZ-1.0
Focus
|
|
| |||
| 6 |
|
RPZ-1.0-EVM-1
Focus
|
|
| |||
| 7 |
|
RPZ-2.0
Focus
|
|
| |||
| 8 |
|
RPZ-2.0-EVM-1
Focus
|
|
| |||
| 9 |
|
RPZ-3.0A
Focus
|
|
| |||
| 10 |
|
RPZ-3.0A-EVM-1
Focus
|
|
| |||
| 11 |
|
RPZ-6.0
Focus
|
|
| |||
| 12 |
|
RPZ-6.0-EVM-1
Focus
|
|
|