壁埋め込み設置に適した18Wおよび30WのAC/DCコンバータ

RECOMのAC/DCコンバータ、RACM18/WおよびRACM30/W
RECOMのAC/DCコンバータ、RACM18/WおよびRACM30/Wは、高耐久性を必要とする家電、医療、ITE(情報処理)アプリケーション向けに開発された認証済み非ボード実装用AC/DCモジュールです。頑強な電子回路とIP68防塵防水封止は過酷な稼働条件にも耐え、高い信頼性を実現しています。小型で丸い形状は、壁への埋め込み設置に非常に適しており、最新の家庭用電気機器、医療、ITE認証に準拠しています。

RACM18-ER/WおよびRACM30-ER/Wシリーズは、BF定格医療機器、家電、産業用アプリケーションなど幅広い用途に向けた高信頼性で高効率な電力変換モジュールです。最大で標高5000mおよび-20℃~+80℃で動作できるので、スマートビルディング、2MOPP医療健康管理、衛生装備、自動化装置などに最適です。このシリーズは、最新のEN60335家庭用電気機器規格、そして、IEC/EN60601医療規格、IEC/EN60950 ITE規格が適用されています。デュアルヒューズ、サージ保護を備え、外付け部品なしに少なくても制限値から6dB以下でEMCクラスBに合格します。CEマーク取得の標準バージョンは、入力および出力接続用の14cmと19cmの長いワイヤを持っているので顧客要求に容易に対応でき、3年保証が付帯しています。サンプルは、すべてのRECOM正規販売店から供給中です。
アプリケーション
  Series
1 RECOM | RACM18-ER/W Series | AC/DC, Wired, 18 W, Single Output
  • Household, medically and ITE certified
  • Class II installations (without FG)
  • IP68 waterproof encapsulation
  • Long life components, rugged module
2 RECOM | RACM30-ER/W Series | AC/DC, Wired, 30 W, Single Output
  • Household, medically and ITE certified
  • Class II installations (without FG)
  • IP68 waterproof encapsulation
  • Long life components, rugged module