12V/48V出力、800WピークパワーのRACM600-Lが登場

USPリストを含むRACM600-Lシリーズ
高コストパフォーマンスで好評のRACM600-L AC/DCシリーズに、12Vと48V出力の2つの新バリエーションが加わりました。既存の24V出力バージョンに加え、新製品は最大800Wまでの拡張ピーク電力動作に対応しています。

これらの新製品は、同じ7.7インチ×4インチ×1Uのオープンフレーム/Uチャンネル・フォーマットで設計されています。このフォーマットは対流冷却構造をサポートしており、伝導冷却方式を必要とせずに熱を放散することができます。対流冷却使用時の連続出力定格が430Wで、エアフローが利用可能な場合は最大600Wの連続出力に対応します。データシートに詳細が記載されているように、新しいバリエーションは安全認証を取得しており、800Wのピーク負荷を特徴としています。また、データシートには様々なデューティ・サイクルと繰り返し率におけるピーク負荷の挙動に関する包括的な情報が記載されており、最新のシステムで一般的に見られる動的負荷に適しています。

RACM600-Lシリーズは、AC80-275Vの入力範囲で、5V/0.5Aのスタンバイ出力を備えています。リモートON/OFF、リモートセンシング、PSU-Good信号、ポテンショメータまたは内蔵PMBusTMインターフェースによる+/-20%の出力調整など、さまざまな制御機能を備えています。部品はアクティブ電流共有で並列化でき、冗長動作用にOR-ingダイオードが含まれています。効率は特に高く、ピークで93%に達し、「90+」要件を満たしています。

IEC/EN/UL 62368-1(IT/マルチメディア用)、IEC/EN/ANSI/AAMI 60601-1(医療用2MOPP)認証を取得しており、ボディ・フローティング(BF)患者接続アプリケーション用の低リーク電流を備えています。また、「クラスB」EMC制限を余裕で満たし、動作高度は最高5000m(医療用3000m)、部品の定格は過電圧カテゴリーII(OVCII)です。

部品は、気流と入力電圧により、-20℃~70℃で動作します(ディレーティングあり)。

RACM600-Lシリーズは、信頼性、長寿命、アップタイムの保証を必要とするアプリケーション向けに設計されており、このために完全な保護機能を搭載し、保守的な定格の高品位部品を使用しています。これらの特徴により、この部品は医療患者モニタリングや産業用試験・計測などの用途に適しており、多用途の冷却オプションや取り付けオプションも大きな付加価値となっています。
アプリケーション
  Series
1 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
  • Up to 450 Watt convection cooled output
  • Up to 800 Watt dynamic load supply
  • 5VSB output (always on)
  • Remote sensing, CTRL ON/OFF, PMBus