クリティカルな医療用設計向け低消費SMDコンバータ

RECOMのREMシリーズ
RECOMは、最近リリースした3.5W、5W、6Wの医療用グレードDC/DCコンバータモジュールのSMDバージョンを発表しました。クリティカルな医療用アプリケーションに求められるすべての重要な機能をSDM設計で利用できます。

REM3.5E、REM5E、REM6Eシリーズは、医療用グレードの安定化DC/DCコンバータで、スルーホール実装タイプに加えて、今回、SMD(面実装)タイプがリリースされました。8mm超の沿面および空間距離による250VAC連続使用電圧対応の強化絶縁を備え、漏れ電流が1µAと非常に低いことから、2MOPPおよび医療用B、BF、CFアプリケーションに対応します。最大10kVDCの強化絶縁は、実質的にどの医療用アプリケーションも満足します。コンパクトなSMDパッケージで、UVLO、SCP、OCP、OVP保護を備えた高安定化シングル出力とデュアル出力が用意されています。-40℃~+85℃の広い温度範囲においてディレーティングなしで動作し、80%以上の効率を提供します。ULマークおよびCB、IEC、EN、ANSI/AAMI 60601安全規格第三版およびEMC医療規格第四版の認証を取得しています。サンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。
アプリケーション
  Series
1 RECOM | REM3.5E Series | DC/DC, 3.5W
Focus
  • 2MOPP, 250VAC working voltage isolation
  • Clearance and creepage distance >8mm
  • Up to 10kVDC reinforced insulation
  • IEC/EN/UL 60601 certified with CB Report (3rd Ed. Safety, 4th Ed. EMC)
2 RECOM | REM5E Series | DC/DC, 5W
Focus
  • 2MOPP, 250VAC working voltage isolation
  • Clearance and creepage distance >8mm
  • Up to 10kVDC reinforced insulation
  • IEC/EN/UL 60601 certified with CB Report (3rd Ed. Safety, 4th Ed. EMC)
3 RECOM | REM6E Series | DC/DC, 6W
Focus
  • 2MOPP, 250VAC working voltage isolation
  • Clearance and creepage distance >8mm
  • Up to 10kVDC reinforced insulation
  • IEC/EN/UL 60601 certified with CB Report (3rd Ed. Safety, 4th Ed. EMC)