例のない低価格の1W DC/DCコンバータ

DC/DCコンバータRFB、RFM、RFMMシリーズ
RECOMは、価格主導のアプリケーション向けに、競合を凌ぐ前例のない低価格のコモディティDC/DCコンバータRFB、RFM、RFMMシリーズを発表しました。効率的な生産施設と大量生産によって、RECOMは品質の妥協なく継続的なコスト削減を可能にし、お客様に直接コストアドバンテージを提供します。

RECOMは市場最低コストで、5VDCから5VDCへの絶縁コンバータを提供します。RFB、RFM、RFMMはSIP4およびSIP7ケースのDC/DCコンバータで、通常、コスト主導の大量生産コモディティアプリケーション用電源絶縁および基板インタフェースでの電圧整合アプリケーションに使用されます。低コストにかかわらず、1kVDCまたは4kVDCの絶縁、ディレーティングなしでの-40℃~+85℃の産業用動作温度範囲、UL/EN認証といった仕様が規定されています。また、他のシリーズ同様にトップクラスの品質と国際認証、RECOM標準の製品保証を備えています。大量生産によるコストアドバンテージは、直接お客様に還元されます。これらのコンバータは、手間がかからず詳細の検討が不要というモジュールのすべてのアドバンテージを低価格で提供できるので、設計者はディスクリート設計を再考可能です。サンプルは、RECOMの正規販売代理店から供給中です。

A summary of our extremely cost-effective, tariff-exempt 1W DC/DC converters - The RFxx series.

アプリケーション
  Series
1 RECOM | RFB Series | DC/DC, THT, 1W, Single Output
Focus
  • Low cost 1W converter
  • 1:1 input voltage range
  • SIP7 package
  • 1kVDC isolation
2 RECOM | RFM Series | DC/DC, THT, 1W, Single Output
Focus
  • Low cost 1W converter
  • Industry standard pinout
  • SIP4 package
  • 1kVDC isolation
3 RECOM | RFMM Series | DC/DC, THT, 1W, Single Output
Focus
  • Low cost 1W converter
  • Industry standard pinout
  • SIP7 package
  • 4kVDC isolation