IoT、スマートホーム向け、15Wおよび20WのAC/DCコンバータ

RAC15-KおよびRAC20-Kシリーズ
RECOMは、低消費電力IoTおよび家電アプリケーション向けに設計された最新の15Wおよび20WのAC/DCコンバータを発売しました。新製品RAC10-Kシリーズは小型で実装面積が小さく、広い負荷範囲にわたり高効率で、スタンバイ時の電力消費も最低限です。

RAC15-KおよびRAC20-Kシリーズは、特に軽負荷時のエネルギー損失が非常に小さいPCB実装型のAC/DCモジュールです。IoTおよびスマートホームデバイスが必要とする、常時オンやスタンバイモード動作に最適です。最新の高電力密度化技術によって、2×1インチのケースサイズで20W出力を可能にしながら、ワンレベル上の効率を達成しています。入力電圧範囲は全世界での使用できる85VAC~264VACで、産業、AV、ITEほか家電規格の国際安全認証に対応しています。動作温度範囲は-40℃~+80℃で、シングル5Vの出力は完全な保護を備えています。また、5~48VDCのシングル出力、12と15VDCのデュアル出力、およびワイヤ出しタイプを2018年秋にリリース予定です。これらのモジュールは、追加部品なしでEMCクラスBに容易に適合します。サンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。
アプリケーション
  Series
1 RECOM | RAC20-K Series | AC/DC, THT, 20W
Focus
  • Wide input range 85-264VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Ultra-high efficiency over entire load range
  • Operating temperature range: -40°C to +85°C
2 RECOM | RAC15-K Series | AC/DC, THT, 15W, Single Output
  • Wide input range 85-264VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Ultra-high efficiency over entire load range
  • Operating temperature range: -40°C to +85°C