市場で最も広入力範囲 15W AC/DCパワーモジュール

USPリストを含むRAC15-K/WIシリーズ
RECOMの多用途でコスト効率に優れた超広入力AC/DCは、性能面でも妥協しません。

RECOMは、18-264VACまたは18-375VDCという驚くほど広い入力範囲で動作する小型15W製品で、AC/DC性能の限界を再び押し広げました。ボードマウントのRAC15-K/WIは、業界標準のピンアウトまたはオプションでフライングワイヤを使用し、1.5”x 2”(52.5mm x 40mm)のフットプリントで、5V‐54VDCの完全にレギュレートされた出力電圧を提供します。特に高い動作効率により、出力電圧のバリエーションにもよりますが、通常、入力48VAC以上、周囲温度60℃まで、15Wのフル定格出力が可能です。18VAC〜48VAC、及び対流冷却による85°Cまでの高い周囲温度でも、有用な電力レベルが利用可能です。

RAC15-K/WIの超ワイドな入力レンジは、性能に妥協するものではありません。クラスII製品は、オーディオ/ビデオ及びIT機器用のUL/IEC/EN/CAN-CSA 62368-1及び家庭用電化製品用のIEC/EN 60335-1に準拠した強化絶縁規格に適合しています。クラスBのEMCレベルに加え、待機時及び無負荷時の損失に関するエコ設計要件も満たしています。出力は“制限電源”に分類され、ショートや過電圧から完全に保護されている一方、AC入力は3000mまでの過電圧カテゴリーIII動作に対応しています。

“これらの汎用性の高いAC/DCは、入力が大きく変化するアプリケーションや、1つの部品で複数の公称入力をカバーするのに有利なアプリケーションに適しています。”とRECOMのAC/DC製品マネージャー、Michael Schrutka氏は述べています。“機械的に同一のRAC15-K/480とともに、わずか2個の15W定格RECOM部品で、18VACから480VACまでの公称入力をカバーできるようになりました。”
アプリケーション
  Series
1 RECOM | RAC15-K/WI Series | AC/DC, 15 W, Single Output
Focus
  • Ultra low Input: AC: 18-264V or DC: 18-375V
  • 1.5”x2” compact size; standard pinning [P12]
  • Print mount or flying wire connections
  • OVC III to 3000m or OVC II to 5000m altitude