2019/05/06
RECOMは、バスの絶縁や広範囲の産業用オートメーション制御機器に適したR2SXシリーズ小型2W DC/DCコンバータを発表しました。薄型でコンパクトなフットプリントにより、PCBスペースが削減可能です。
R2SXは、3kVDC/1分間絶縁(/Hバージョン)または1kVDC/1分間絶縁オプションを持ったオープンフレームSMDの絶縁2W DC/DCコンバータです。5Vまたは24V入力から最大86%の高効率で無調整の3.3V、5V、15V、または24Vを出力します。最小負荷要件が無いため、この高効率は20%〜100%の広負荷範囲に渡って保たれ、全負荷で-40℃~+ 75℃、ディレーティングで最大 100℃まで動作可能です。IEC/EN/UL62368-1認証を取得済みで、10/10 RoHSに準拠しており、3年保証が付帯しています。サンプルおよびOEM価格は、すべての正規販売店から、または直接RECOMから入手可能です。