RPL、RPH、RPZスイッチングレギュレータの評価モジュールが利用可能

すべてのRPZおよびRPLパワーモジュール用の評価プラットフォーム
QFNおよびLGAパッケージのRPL、RPH、およびRPZ製品は非常に小さく、ベンチでの性能評価には、視力やはんだ付けスキルの限界があります。しかし、電気的にも熱的にも現実的な環境でコンバータの性能を特性評価する便利な方法を提供する評価モジュールが利用可能になりました。

出力電圧の選択と調整、リモートセンシング、オン/オフ制御、スイッチング周波数の選択、ソフトスタート、入力低電圧ロックアウト、パワーグッド信号など、各コンバータで利用可能なすべての機能を実行できます。

EVMの現実的な熱設計により、降圧コンバータを全負荷で動作および評価することができ、過負荷および過熱状態での動作も調査できます。

EMI「クラスB」レベルを満たすフィルタリングが含まれており、代替コンポーネント位置も利用できるため、EMC性能をアプリケーションや予算の要件に合うように調整可能です。

RECOM RPL、RPH、RPZ製品は、高度な熱設計と電気設計を特徴とする、QFNおよびLGAパッケージにインダクタを統合した、コスト効率に優れた降圧コンバータシリーズです。このモジュールは、市場をリードする小型のフットプリントとわずか1.6 mmの薄さを特徴としています。

部品には3年間の保証が付いています。OEM価格は、すべての正規代理店から、またはRECOMから直接お求めいただけます。
アプリケーション
  Series
1 DC/DC, 15 W, Single Output RPH-3.0-EVM-1 Series
Focus
  • Evaluation platform for RPH-3.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good, and sensing functions
2 DC/DC, 5 W, Single Output RPL-1.0-EVM-1 Series
Focus
  • Evaluation platform for RPL-1.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good, soft-start, and sensing functions
3 DC/DC, 50 W, Single Output RPL-10-EVM-1 Series
Focus
  • Evaluation platform for RPL-10(20) Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
4 DC/DC, 100 W, Single Output RPL-20-EVM-1 Series
Focus
  • Evaluation platform for RPL-10(20) Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
5 DC/DC, 25 W, Single Output RPL-5.0-EVM-1 Series
Focus
  • Evaluation platform for RPL-5.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good, soft-start, and sensing functions
6 DC/DC, 2.5 W, Single Output RPZ-0.5-EVM-1 Series
Focus
  • Evaluation platform for RPZ-0.5/1.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
7 DC/DC, 5 W, Single Output RPZ-1.0-EVM-1 Series
Focus
  • Evaluation platform for RPZ-0.5/1.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
8 DC/DC, 10 W, Single Output RPZ-2.0-EVM-1 Series
Focus
  • Evaluation platform for RPZ-2.0 Buck Regulator
  • Module
  • Thermal design considerations included
  • EMI Class B filter
9 DC/DC, 15 W, Single Output RPZ-3.0A-EVM-1 Series
Focus
  • Evaluation platform for RPZ-3.0A Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good, and sensing functions
10 DC/DC, 30 W, Single Output RPZ-6.0-EVM-1 Series
Focus
  • Evaluation platform for RPZ-6.0 Buck Regulator
  • Module
  • Thermal design considerations included
  • EMI Class B filter