最高レベルの医療用絶縁を備えた2Wおよび4W DC/DC

USPリストを含むREM2AおよびREM4Aシリーズ
RECOMは、2MOPP/250VAC医療定格を備えた、広い入力範囲を持つDC/DCを発売します。

RECOMは、スルーホールおよびSMD形式で、最高レベルの医療用絶縁を備えた、コストパフォーマンスの高い新しいDC/DCを発売します。それぞれ2Wおよび4Wの定格を持つREM2AおよびREM4Aシリーズは、5kVAC/1分の「強化」絶縁と、8mm以上の沿面距離および空間距離で250VACでの2MOPP認証を誇ります。また、この製品は漏れ電流が2µAと低いため、B、BF、CFの患者接続用途にも適しています。

このDC/DCコンバータには、4.5~12V、9~18V、18~36V、36~75VDCの2:1の入力が用意されています。固定の完全安定化DC出力は、5V、9V、12V、15V、24V、+/-5V、+/-12V、+/-15VDCとなっており、REM2Aシリーズでは3.3Vもあります。REM2Aは周囲温度-40℃~+90℃で動作し、REM4Aは-40℃~+80℃で動作します。いずれも定格入力ではディレーティングなしです。通気またはディレーティングにより、周囲温度+105℃まで動作します。

入力低電圧、出力過電流、過電圧、短絡に対する完全な保護を備えています。また、エネルギー効率が重視されるアプリケーション向けに、DC/DCコンバータをシャットダウンするオン/オフ制御も提供されています。

取得済みの認証には、医療用安全規格のIEC/EN/ANSI/AAMI 60601 第3版、およびITおよびマルチメディア用途向けのIEC/EN/UL62368-1があります。5000mまでの動作は、汚染度2の環境で規定されています。高い評価を得ているRECOMの品質を備え、2Wおよび4Wシリーズどちらも、MIL-HDBK-217Fに基づいた25℃(地上温和環境)での500万時間以上のMTBFを達成しています。

「これらのDC/DCコンバータは、医療やその他の安全が重視されるアプリケーションで最高レベルの絶縁が必要な場合、特にスペースが限られており、温度が高い場合に、コストパフォーマンスに優れたソリューションとなります」と、RECOMのDC/DC製品マネージャーであるMatthew Dauterive(修士)はコメントしています。
アプリケーション
  Series
1 RECOM | REM2A Series | DC/DC, 2 W
Focus
  • 2MOPP, 250VAC working voltage isolation
  • Clearance and creepage distance ≥8mm
  • Up to 5kVAC/1min reinforced insulation
  • IEC/EN/UL 60601 and 62368-1 certified
2 RECOM | REM4A Series | DC/DC, 4 W
Focus
  • 2MOPP, 250VAC working voltage isolation
  • Clearance and creepage distance ≥8mm
  • Up to 5kVAC/1min reinforced insulation
  • IEC/EN/UL 60601 and 62368-1 certified