クリティカルな医療機器向け2W DC/DCコンバータ

RECOM REM2シリーズ
RECOMは、多機能かつ医療認証に完全対応したREM2シリーズDC/DCコンバータを、新たに医療機器向けポートフォリオに追加しました。モジュールタイプでPCBレイアウトの自由度が高く、加えて厳しい医療認証規格に準拠します。

表面実装タイプのREM2シリーズは、シングルまたはデュアル出力を備えたコンパクトなSIP8パッケージで既存のREM1シリーズを補完します。 5.2kVDC/1分の強化絶縁と、標高5000mで2MOPP/250VACの動作電圧を特徴とします。また、ディレーティングなしで-40℃〜+ 80℃、50%負荷で最高+ 95℃の温度範囲で最大85%の効率で動作します。これらは、単純な外部LCフィルタを使用したクラスA/B EMCおよび60601-1-2(安全規格第4版)EMC医療規格に準拠しており、CB、IEC/EN、およびANSI/AAMI 60601-1(安全規格第3版)の認証済みです。本モジュールの保証期間は5年です。サンプルおよびOEM価格は、すべてのRECOM正規販売代理店から、またはRECOMから直接入手できます。

A brief overview of our 1W-30W DC/DC medical-grade converters – listen to our podcast.

アプリケーション
  Series
1 DC/DC, 2 W, THT REM2 Series
  • Medical grade DC/DC converter
  • 250VAC working, 2MOPP at 5000m
  • 5.2kVDC/1 minute isolation
  • Single or dual outputs