リード成型済みのR-78K-2.0(L)スイッチング・レギュレータ

USPリストを含むR-78K-2.0シリーズ
当社の低コスト R-78K-2.0 シリーズは、わずか 8.5 mm の薄型が利点となるアプリケーション向けに、水平取り付け用の90度成形済みスルーホール・ピンを備えた製品として提供されています。新バージョンのR-78K-2.0(L)は、同じ電気的仕様で1.2Vから15Vの固定出力オプションがあり、最大入力電圧は36Vです。

薄型の水平取り付けオプションは、コンポーネントの高さに制限のある製品に適しており、ピーク時96%という高効率を実現しています。これによりヒートシンクが不要になり、スペースとコストの更なる節約が可能になります。R-78K-2.0(L)シリーズの最大ケース温度は+110°Cで、入力電圧によってはディレーティングなしで周囲温度+90°Cまで動作可能です。静止電流は最大1mAで、ポータブル機器の省エネとバッテリ寿命の延長に貢献します。

入力低電圧および短絡保護が提供され、部品はIEC/EN 62368-1第3版の認証を受けています。
アプリケーション
  Series
1 DC/DC, Single Output, THT R-78K-2.0 Series
Focus
  • Efficiency up to 96%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators