1W絶縁型安定化DC/DCの新たなスタンダード

USPリストを含むRECOM RxxC1TFxxSシリーズコンバータ
RECOMは、新しいRxxC1TF 1W DC/DCコンバータで再び市場をリードします。

わずか5 x 4 x 1.18mmの超小型12パッドLGAパッケージに収められたこの完全安定化コンバータは、3kVAC/1秒の絶縁と選択可能な3.3Vまたは5V出力を備えています。入力範囲は3~5V、出力電流は200mAで、5Vでフル1Wの定格となっています。周囲温度80°Cまで100%の電力が利用可能で、ディレーティングありで最高125°Cまで動作します。

また、入力低電圧、過熱、出力過負荷および短絡に対する完全な保護を備えています。オン/オフ制御が利用可能で、絶縁容量は標準5pFと低くなっています。RxxC1TFは、産業オートメーションおよびビルディングオートメーション、データ通信、IoTにおけるCOMポートやセンサーの絶縁など、スペースが制限されているアプリケーションで優れた性能を発揮します。

部品は3年間の保証が付いており、サンプルとOEM価格は、すべての正規代理店から、またはRECOMから直接お求めいただけます。
アプリケーション
  Series
1 DC/DC, 1 W, Single Output, SMD (pinless) RxxC1TFxxS Series
Focus
  • Ultra-compact 5x4mm SMD package
  • Low profile (1.18mm)
  • 3kVAC/1s isolation
  • 3.3 or 5V selectable outputs